Set Collars

About Set Collars

Set collars are machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.
Available types include the standard set screw type, the easily mounted and removed clamping type, the split type in which shaft holes can be divided, and set collars for securing bearings which fix only the bearing inner rings.

Selection Conditions
  • Select measurementφ3
Image Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type
Part Name Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type
Part Number NSC-3-5-C NSC-3-6-C NSC-3-8-C NSC-3-5-M NSC-3-6-M NSC-3-8-M NSC-3-5-S NSC-3-6-S NSC-3-8-S
Feature Set Screw Type Set Screw Type Set Screw Type Set Screw Type Set Screw Type Set Screw Type All Stainless Steel
Set Screw Type
All Stainless Steel
Set Screw Type
All Stainless Steel
Set Screw Type
Material Steel (Ferrosoferric Oxide Film) Steel (Ferrosoferric Oxide Film) Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Steel (Electroless Nickel Plating) Steel (Electroless Nickel Plating) Stainless Steel Stainless Steel Stainless Steel
Measurement 3 3 3 3 3 3 3 3 3
Bearing - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NSC-3-5-C NSC-3-6-C NSC-3-8-C NSC-3-5-M NSC-3-6-M NSC-3-8-M NSC-3-5-S NSC-3-6-S NSC-3-8-S
Image Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type
Part Name Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type Set Collar - with Installation Hole - Set Screw Type
Part Number NSCS-3-8-C NSCS-3-8-M NSCS-3-8-S NSCSS-3-8-C NSCSS-3-8-M NSCSS-3-8-S NSC-3-6-CP2 NSC-3-6-MP2 NSC-3-6-SP2
Feature Clamping Type Clamping Type All Stainless Steel
Clamping Type
Split Type Split Type All Stainless Steel
Split Type
With Installation Holes
Set screw Type
With Installation Holes
Set screw Type
With Installation Holes
Set screw Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 3 3 3 3 3 3 3 3 3
Bearing - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NSCS-3-8-C NSCS-3-8-M NSCS-3-8-S NSCSS-3-8-C NSCSS-3-8-M NSCSS-3-8-S NSC-3-6-CP2 NSC-3-6-MP2 NSC-3-6-SP2
Image Set Collar - For Securing Bearing - Set Screw Type Set Collar - For Securing Bearing - Set Screw Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type Set Collar - For Securing Bearing - Clamping Type Set Collar - For Securing Bearing - Clamping Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Clamping Type
Part Name Set Collar - For Securing Bearing - Set Screw Type Set Collar - For Securing Bearing - Set Screw Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type Set Collar - For Securing Bearing - Clamping Type Set Collar - For Securing Bearing - Clamping Type Set Collar (Made of Stainless Steel) - For Securing Bearing - Clamping Type
Part Number NSC-3-7-CB NSC-3-7-MB NSC-3-7-SB NSCS-3-8-CB NSCS-3-8-MB NSCS-3-8-SB
Feature Use with Ball Bearing
Set Screw Type
Use with Ball Bearing
Set Screw Type
Use with Ball Bearing
Set Screw Type
Use with Ball Bearing
Clamping Type
Use with Ball Bearing
Clamping Type
Use with Ball Bearing
Clamping Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 3 3 3 3 3 3
Bearing 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ 693ZZ~6908ZZ
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NSC-3-7-CB NSC-3-7-MB NSC-3-7-SB NSCS-3-8-CB NSCS-3-8-MB NSCS-3-8-SB