Set Collars
About Set Collars
Set collars are machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.
Available types include the standard set screw type, the easily mounted and removed clamping type, the split type in which shaft holes can be divided, and set collars for securing bearings which fix only the bearing inner rings.
Selection Conditions
- Select measurementφ32
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Set Collar - Set Screw Type | Set Collar - Set Screw Type | Set Collar - Set Screw Type | ||||||
| Part Number | NSC-32-20-C | NSC-32-20-M | NSC-32-20-S | ||||||
| Feature | Set Screw Type | Set Screw Type | All Stainless Steel Set Screw Type |
||||||
| Material | Steel (Ferrosoferric Oxide Film) | Steel (Electroless Nickel Plating) | Stainless Steel | ||||||
| Measurement | 32 | 32 | 32 | ||||||
| Bearing | - | - | - | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | NSC-32-20-C | NSC-32-20-M | NSC-32-20-S |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data