Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SPPVC-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 3 | 425 | 0.34 | 0.28 | - |
| SPPVC-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 425 | 0.34 | 0.3 | - |
| SPPVC-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 425 | 0.34 | 0.33 | - |
| SPPVC-M4-15-C | M4 | 0.7 | 15 | 7 | 4 | 3 | 425 | 0.34 | 0.36 | - |
| SPPVC-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 3 | 425 | 0.34 | 0.43 | - |
| SPPVC-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 3 | 425 | 0.34 | 0.5 | - |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPPVC-C | |
|---|---|
| Main Body | H-PVC (Hard Polyvinyl Chloride) (Gray) |
| Heat Resistance Temperature*1 |
60℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- You can use it even in environments where metal screws cannot be used.
- The properties and precautions of plastic screws ⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when H-PVC screws are manufactured, use these screws in combination with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Notice on Discontinuation
SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en/news/2023/20230220/



/14306_1.jpg?upd=20260417091739&awscf_publishdate=2026-06-23 18:35)

/14306_1.jpg?upd=20260417091812&awscf_publishdate=2026-06-23 18:35)
/14306_1.jpg?upd=20260417091752&awscf_publishdate=2026-06-23 18:35)