Notice on Discontinuation
SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en/news/2023/20230220/
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SPPVC-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 683 | 0.62 | 0.47 | - |
| SPPVC-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 683 | 0.62 | 0.52 | - |
| SPPVC-M5-15-C | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 683 | 0.62 | 0.58 | - |
| SPPVC-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 683 | 0.62 | 0.68 | - |
| SPPVC-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 683 | 0.62 | 0.79 | - |
| SPPVC-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 683 | 0.62 | 0.91 | - |
| SPPVC-M5-35-C | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 683 | 0.62 | 1 | - |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPPVC-C | |
|---|---|
| Main Body | H-PVC (Hard Polyvinyl Chloride) (Gray) |
| Heat Resistance Temperature*1 |
60℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- You can use it even in environments where metal screws cannot be used.
- The properties and precautions of plastic screws ⇒Plastic Screws






/14306_1.jpg?upd=20260417091739&awscf_publishdate=2026-07-30 19:00)