Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZP-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.18 | 20 | 0.08 | CAD | RFQ |
| SNZP-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 0.18 | 20 | 0.099 | CAD | RFQ |
| SNZP-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.18 | 20 | 0.12 | CAD | RFQ |
| SNZP-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.18 | 20 | 0.13 | CAD | RFQ |
| SNZP-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 0.18 | 20 | 0.18 | CAD | RFQ |
| SNZP-M2.5-4 | M2.5 | 0.45 | 4 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.17 | CAD | RFQ |
| SNZP-M2.5-5 | M2.5 | 0.45 | 5 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.2 | CAD | RFQ |
| SNZP-M2.5-6 | M2.5 | 0.45 | 6 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.23 | CAD | RFQ |
| SNZP-M2.5-8 | M2.5 | 0.45 | 8 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.31 | CAD | RFQ |
| SNZP-M2.5-10 | M2.5 | 0.45 | 10 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.38 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZP | |
|---|---|
| Main Body | C5191 (Phosphor Bronze) |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devicesFor making devices and equipment more compact
Characteristics
- Phosphor bronze miniature screws for precision instruments.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.
- Excellent resistance to fatigue, corrosion, and abrasion.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
| SNZP | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 435 or More | 520 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Phosphor Bronze (C5191) |
SUS304 | |
|---|---|---|
| Specific Gravity | 8.83 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 105 | 193 |
| Electric Resistance (µΩ・m) | 0.13 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 67 | 17 |
| Linear Expansion Coefficient (K-1) | 18 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.
Magnetic Flux Density
| Phosphor Bronze | SUSXM7 (Equivalent to SUS304) |
|
|---|---|---|
| Magnetic Flux Density (T) | 0 | 5 × 10-5 |