Nov. 08. 2023
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
Jan. 09. 2025
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
Apr. 08. 2024
Hints for correctly using NBK products: Clamp Levers (with Flat Washers for Slotted Holes)Introducing usage methods for clamp levers with flat washers for slotted holes that prevent falling and rotation and enable position checking.Jan. 19. 2024 time >
Introducing usage methods for clamp levers with flat washers for slotted holes that prevent falling and rotation and enable position checking.
Jan. 19. 2024 time >
Hints for correctly using NBK products: Retractable revolving gripIntroducing usage methods for a retractable grip.Jan. 19. 2024 time >
Introducing usage methods for a retractable grip.
Hints for correctly using NBK products: Clamping ScrewsIntroducing usage methods for screws with ball-shaped tips for securely fixing workpieces.Jan. 19. 2024 time >
Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.
Hints for correctly using NBK products: Captive Series (relief-cut thread)Introducing usage methods for components that prevent screws from falling off from a cover and getting lost.Jan. 19. 2024 time >
Introducing usage methods for components that prevent screws from falling off from a cover and getting lost.
Hints for correctly using NBK products: Stripped Hex Head Screws/Bolts Removal SocketsIntroducing a socket usage method for removing hex head screws/bolts and hex nuts with damaged corners.Jan. 19. 2024 time >
Introducing a socket usage method for removing hex head screws/bolts and hex nuts with damaged corners.
Hints for correctly using NBK products: Stripped Screw Removal Bits / Impact ScrewdriversIntroducing tool usage methods for removing stripped screws and screws with damaged recesses.Jan. 19. 2024 time >
Introducing tool usage methods for removing stripped screws and screws with damaged recesses.
Hints for correctly using NBK products: Hexagon Sockets (with Screw Holding Function)Introducing a socket usage method for holding hex head screws and hex nuts without magnetism.Jan. 19. 2024 time >
Introducing a socket usage method for holding hex head screws and hex nuts without magnetism.
Hints for correctly using NBK products: Theft Prevention Nuts/Sockets for Theft Prevention NutsIntroducing usage methods for theft prevention nuts mountable with commercially available tools.Jan. 19. 2024 time >
Introducing usage methods for theft prevention nuts mountable with commercially available tools.
Hints for correctly using NBK products: Tools for Extremely Limited Access SpacesIntroducing tool usage methods for attaching and removing screws in limited access spaces.Jan. 19. 2024 time >
Introducing tool usage methods for attaching and removing screws in limited access spaces.
Hints for correctly using NBK products: Clamping Screws with Eccentric HeadIntroducing usage methods for screws where the workpiece is strongly clamped by the head, which is decentered from the shaft center of the screw.Jan. 19. 2024 time >
Introducing usage methods for screws where the workpiece is strongly clamped by the head, which is decentered from the shaft center of the screw.
Couplings Bore and Keyway Additional Modification ServiceFor customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modifiedNov. 08. 2023 time >
For customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modified
Nov. 08. 2023 time >
Captive Processing ServiceFor customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off. Nov. 08. 2023 time >
For customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off.
Screw combination serviceFor customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!Nov. 08. 2023 time >
For customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!
Handle Shaft Hole Processing ServiceFor customers who want a handle with a shaft hole We will deliver the handle product after processing the shaft hole and set screw hole.Nov. 08. 2023 time >
For customers who want a handle with a shaft hole We will deliver the handle product after processing the shaft hole and set screw hole.
Scale Plate・Scale Sticker Cutting ServiceFor customers who require scales of customized length We can cut scales to your preferred length.Nov. 08. 2023 time >
For customers who require scales of customized length We can cut scales to your preferred length.
Coupling Stainless Steel Screw Alteration ServiceFor customers who want to prevent the coupling screws from rusting Change the screws supplied with the coupling to stainless steel. Nov. 08. 2023 time >
For customers who want to prevent the coupling screws from rusting Change the screws supplied with the coupling to stainless steel.
NEW SAVE