Actuator Mounting Brackets
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
Nov. 08. 2023
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
Jan. 09. 2025
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
Apr. 08. 2024
Coupling and Single-axis Actuator Assembly MethodHere, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.Jan. 29. 2024 time >
Here, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.
Jan. 29. 2024 time >
The Key to Increased Productivity! Understand the Secret of Reduced Stabilization Time in 2 MinutesIntroducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.Jan. 29. 2024 time >
Introducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.
The Wireless Positioning Unit dramatically improves setup workThe Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.Jan. 29. 2024 time >
The Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.
Four advantages Wireless Positioning UnitsAdvantages of Wireless Positioning Units.Jan. 29. 2024 time >
Advantages of Wireless Positioning Units.
NEW!Wireless Positioning UnitsInstead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.Jan. 29. 2024 time >
Instead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.
NBK SPECIAL SCREWSNBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".Jan. 29. 2024 time >
NBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".
The Optimized Coupling ”XG Family"(Teaser ver.)The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.Jan. 29. 2024 time >
The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.
Hints for correctly using NBK products: Quick Positioning BracketsIntroducing usage methods for brackets that can be positioned with one touch of a button.Jan. 19. 2024 time >
Introducing usage methods for brackets that can be positioned with one touch of a button.
Jan. 19. 2024 time >
Hints for correctly using NBK products: Captive Washer for PullIntroducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.Jan. 19. 2024 time >
Introducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.
Hints for correctly using NBK products: Metal Super KnobIntroducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.Jan. 19. 2024 time >
Introducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.
Hints for correctly using NBK products: Ball PlungersIntroducing usage methods for plungers ideal for slide mechanism positioning.Jan. 19. 2024 time >
Introducing usage methods for plungers ideal for slide mechanism positioning.
Hints for correctly using NBK products: Pin PlungersIntroducing usage methods for plungers ideal for pushing out workpieces.Jan. 19. 2024 time >
Introducing usage methods for plungers ideal for pushing out workpieces.
Hints for correctly using NBK products: Super KnobsIntroducing usage methods for knobs that can be installed just by inserting commercially available hex head bolts and hex nuts.Jan. 19. 2024 time >
Introducing usage methods for knobs that can be installed just by inserting commercially available hex head bolts and hex nuts.
Hints for correctly using NBK products: Set CollarsIntroducing usage methods for machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.Jan. 19. 2024 time >
Introducing usage methods for machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.
Hints for correctly using NBK products: Scale Plate (Half scale)Introducing usage methods for scales that enable the actual travel distance to be read.Jan. 19. 2024 time >
Introducing usage methods for scales that enable the actual travel distance to be read.
Hints for correctly using NBK products: Revolving Grip (Disassembly Type)Introducing usage methods for a grip that can be disassembled so the cleaning work is easy.Jan. 19. 2024 time >
Introducing usage methods for a grip that can be disassembled so the cleaning work is easy.
NEW SAVE