Specs/CAD
Unit : mm
| Part Number | W | H | A | B | E | F | P | P1 | e | T | M (Fine) Nominal of Thread |
Pitch | D | d | Lc | Hex Socket Head Cap Screw | Knock Pin (Knock Pin Diameter Tolerance m6) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSDN-01-N | 32 | 30 | 23.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M6 | 0.75 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 124.8 | CAD | RFQ |
| NLSDN-02-N | 32 | 38 | 31.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M6 | 0.75 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 149.7 | CAD | RFQ |
| NLSDN-03-N | 32 | 43 | 35.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M6 | 0.75 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 164.3 | CAD | RFQ |
| NLSDN-04-N | 32 | 35 | 27.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M8 | 1.0 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 137.5 | CAD | RFQ |
| NLSDN-05-N | 32 | 43 | 35.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M8 | 1.0 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 162.4 | CAD | RFQ |
| NLSDN-06-N | 32 | 45 | 37.5 | 18 | 12 | 12 | 16 | 16 | 6 | 25 | M8 | 1.0 | 5.5 | 4 | 6 | M5×12 | φ4×10 | 168.1 | CAD | RFQ |
| NLSDN-07-N | 32 | 40 | 32.5 | 23 | 12 | 12 | 18 | 18 | 6 | 32 | M8 | 1.0 | 6.6 | 4 | 6 | M6×12 | φ4×10 | 173.6 | CAD | RFQ |
| NLSDN-08-N | 32 | 50 | 40.5 | 23 | 12 | 12 | 18 | 18 | 6 | 32 | M8 | 1.0 | 6.6 | 4 | 6 | M6×12 | φ4×10 | 203 | CAD | RFQ |
| NLSDN-09-N | 32 | 50 | 43.5 | 23 | 12 | 12 | 18 | 18 | 6 | 32 | M8 | 1.0 | 6.6 | 4 | 6 | M6×12 | φ4×10 | 203.5 | CAD | RFQ |
| NLSDN-10-N | 38 | 57 | 49.5 | 28 | 16 | 16 | 20 | 20 | 8 | 38 | M8 | 1.0 | 9 | 5 | 8 | M8×16 | φ5×12 | 363.9 | CAD | RFQ |
| NLSDN-11-N | 45 | 63 | 55.5 | 31 | 16 | 16 | 25 | 25 | 8 | 45 | M8 | 1.0 | 9 | 5 | 8 | M8×16 | φ5×12 | 510.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSDN-N | |
|---|---|
| Main Body | SS400 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Knock Pin | SUS303 |
Characteristics
- Stoppers for linear guides with threaded holes (fine) and knock pin mounting holes machined.
- In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
- Knock pins enable easy main body positioning.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws and knock pins for mounting are provided with all products.
*1: Stopper bolts are not provided. The customer is asked to prepare them.
Application
Table position adjustmentTable retention and fall prevention
Stoppers for emergencies
Usage Example
Example using NLSCN-N
Use the lock nut on the opposite side of the side that receives the force.