Specs/CAD
Unit : mm
| Part Number | W | H | A | S1 | S2 | P | T | M (Coarse) Nominal of Thread |
Pitch | D | D1 | L | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSEU-01 | 50 | 30 | 22.5 | 16 | 11 | 32 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×35 | 125 | CAD | RFQ |
| NLSEU-02 | 50 | 38 | 30.5 | 16 | 16 | 32 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×40 | 153.7 | CAD | RFQ |
| NLSEU-03 | 50 | 43 | 35.5 | 16 | 16 | 32 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×45 | 176.8 | CAD | RFQ |
| NLSEU-04 | 50 | 35 | 25 | 21 | 12 | 32 | 12 | M5 | 0.8 | 5.5 | 20 | 13 | M5×40 | 145.3 | CAD | RFQ |
| NLSEU-05 | 50 | 45 | 35 | 21 | 19 | 32 | 12 | M5 | 0.8 | 5.5 | 20 | 13 | M5×50 | 177.2 | CAD | RFQ |
| NLSEU-06 | 50 | 40 | 30 | 24 | 16 | 36 | 16 | M5 | 0.8 | 6.6 | 20 | 13 | M6×45 | 203.3 | CAD | RFQ |
| NLSEU-07 | 50 | 50 | 40 | 24 | 23 | 36 | 16 | M5 | 0.8 | 6.6 | 20 | 13 | M6×55 | 244.8 | CAD | RFQ |
| NLSEU-08 | 65 | 57 | 44.5 | 29 | 27 | 45 | 16 | M5 | 0.8 | 9 | 25 | 13 | M8×60 | 358.8 | CAD | RFQ |
| NLSEU-09 | 75 | 65 | 52.5 | 35 | 30 | 55 | 16 | M5 | 0.8 | 9 | 25 | 13 | M8×70 | 470.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSEU | ||
|---|---|---|
| Main Body | SS400 Ferrosoferric Oxide Film (Black) |
|
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
|
| Urethane NSBU |
Urethane | Urethane (Black) Shore Hardness A90 |
| Hex Socket Head Cap Screw with Low Profile | S45C Trivalent Chromate Treatment |
|
| Collar | SUS304 | |
Characteristics
- Gate type stoppers for linear guides with embedded urethane NSBU. Mountable from rail top.
- Urethane softens the noise of metal hitting metal.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable retention and fall prevention
Stoppers for emergencies
Usage Example