Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Thread SizeM5
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUWM-32-M5 KUWMS-32-M5 KUWF-32-M5 KUWFS-32-M5 KUDM-16-M5 KUDM-20-M5 KUDM-25-M5 KUDMS-16-M5 KUDMS-20-M5
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUWM-32-M5-16-BK KUWM-32-M5-16-BL KUWM-32-M5-16-OR KUWM-32-M5-16-SG KUWM-32-M5-16-YW KUWM-32-M5-20-BK KUWM-32-M5-20-BL KUWM-32-M5-20-OR KUWM-32-M5-20-SG KUWM-32-M5-20-YW KUWM-32-M5-30-BK KUWM-32-M5-30-BL KUWM-32-M5-30-OR KUWM-32-M5-30-SG KUWM-32-M5-30-YW KUWMS-32-M5-16-BK KUWMS-32-M5-16-BL KUWMS-32-M5-16-OR KUWMS-32-M5-16-SG KUWMS-32-M5-16-YW KUWMS-32-M5-20-BK KUWMS-32-M5-20-BL KUWMS-32-M5-20-OR KUWMS-32-M5-20-SG KUWMS-32-M5-20-YW KUWMS-32-M5-30-BK KUWMS-32-M5-30-BL KUWMS-32-M5-30-OR KUWMS-32-M5-30-SG KUWMS-32-M5-30-YW KUWF-32-M5-BK KUWF-32-M5-BL KUWF-32-M5-OR KUWF-32-M5-SG KUWF-32-M5-YW KUWFS-32-M5-BK KUWFS-32-M5-BL KUWFS-32-M5-OR KUWFS-32-M5-SG KUWFS-32-M5-YW KUDM-16-M5-10-BK KUDM-16-M5-10-BL KUDM-16-M5-10-OR KUDM-16-M5-10-SG KUDM-16-M5-10-YW KUDM-16-M5-16-BK KUDM-16-M5-16-BL KUDM-16-M5-16-OR KUDM-16-M5-16-SG KUDM-16-M5-16-YW KUDM-16-M5-20-BK KUDM-16-M5-20-BL KUDM-16-M5-20-OR KUDM-16-M5-20-SG KUDM-16-M5-20-YW KUDM-20-M5-10-BK KUDM-20-M5-10-BL KUDM-20-M5-10-OR KUDM-20-M5-10-SG KUDM-20-M5-10-YW KUDM-20-M5-16-BK KUDM-20-M5-16-BL KUDM-20-M5-16-OR KUDM-20-M5-16-SG KUDM-20-M5-16-YW KUDM-20-M5-20-BK KUDM-20-M5-20-BL KUDM-20-M5-20-OR KUDM-20-M5-20-SG KUDM-20-M5-20-YW KUDM-25-M5-20-BK KUDM-25-M5-20-BL KUDM-25-M5-20-OR KUDM-25-M5-20-SG KUDM-25-M5-20-YW KUDM-25-M5-25-BK KUDM-25-M5-25-BL KUDM-25-M5-25-OR KUDM-25-M5-25-SG KUDM-25-M5-25-YW KUDMS-16-M5-10-BK KUDMS-16-M5-10-BL KUDMS-16-M5-10-OR KUDMS-16-M5-10-SG KUDMS-16-M5-10-YW KUDMS-16-M5-16-BK KUDMS-16-M5-16-BL KUDMS-16-M5-16-OR KUDMS-16-M5-16-SG KUDMS-16-M5-16-YW KUDMS-16-M5-20-BK KUDMS-16-M5-20-BL KUDMS-16-M5-20-OR KUDMS-16-M5-20-SG KUDMS-16-M5-20-YW KUDMS-20-M5-10-BK KUDMS-20-M5-10-BL KUDMS-20-M5-10-OR KUDMS-20-M5-10-SG KUDMS-20-M5-10-YW KUDMS-20-M5-16-BK KUDMS-20-M5-16-BL KUDMS-20-M5-16-OR KUDMS-20-M5-16-SG KUDMS-20-M5-16-YW KUDMS-20-M5-20-BK KUDMS-20-M5-20-BL KUDMS-20-M5-20-OR KUDMS-20-M5-20-SG KUDMS-20-M5-20-YW
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Number KUDMS-25-M5 KUDF-16-M5 KUDF-20-M5 KUDF-25-M5 KUDFS-16-M5 KUDFS-20-M5 KUDFS-25-M5 KF-25-BK KF-25-RD
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6 Nylon 6
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Cross Cross
Type Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BK RD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUDMS-25-M5-20-BK KUDMS-25-M5-20-BL KUDMS-25-M5-20-OR KUDMS-25-M5-20-SG KUDMS-25-M5-20-YW KUDMS-25-M5-25-BK KUDMS-25-M5-25-BL KUDMS-25-M5-25-OR KUDMS-25-M5-25-SG KUDMS-25-M5-25-YW KUDF-16-M5-BK KUDF-16-M5-BL KUDF-16-M5-OR KUDF-16-M5-SG KUDF-16-M5-YW KUDF-20-M5-BK KUDF-20-M5-BL KUDF-20-M5-OR KUDF-20-M5-SG KUDF-20-M5-YW KUDF-25-M5-BK KUDF-25-M5-BL KUDF-25-M5-OR KUDF-25-M5-SG KUDF-25-M5-YW KUDFS-16-M5-BK KUDFS-16-M5-BL KUDFS-16-M5-OR KUDFS-16-M5-SG KUDFS-16-M5-YW KUDFS-20-M5-BK KUDFS-20-M5-BL KUDFS-20-M5-OR KUDFS-20-M5-SG KUDFS-20-M5-YW KUDFS-25-M5-BK KUDFS-25-M5-BL KUDFS-25-M5-OR KUDFS-25-M5-SG KUDFS-25-M5-YW KF-25-BK KF-25-RD
Image Plastic Star Knob Plastic Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Captive Dimple Knob
Part Name Plastic Star Knob Plastic Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Captive Dimple Knob
Part Number KGC-25-BK KGC-25-RD KDM-16-M5 KDM-20-M5 KDM-25-M5 KDMS-16-M5 KDMS-20-M5 KDMS-25-M5 KDMS-20-M5-SC
Feature Nylon 6 Nylon 6 Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Captive
Shape Cross Cross Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Brass Brass Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BK RD BK BK BK BKWH BKWH BKWH BKWH
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KGC-25-BK KGC-25-RD KDM-16-M5-10 KDM-16-M5-16 KDM-16-M5-20 KDM-20-M5-10 KDM-20-M5-16 KDM-20-M5-20 KDM-25-M5-10 KDM-25-M5-20 KDM-25-M5-25 KDMS-16-M5-10-BK KDMS-16-M5-10-WH KDMS-16-M5-16-BK KDMS-16-M5-16-WH KDMS-16-M5-20-BK KDMS-16-M5-20-WH KDMS-20-M5-10-BK KDMS-20-M5-10-WH KDMS-20-M5-16-BK KDMS-20-M5-16-WH KDMS-20-M5-20-BK KDMS-20-M5-20-WH KDMS-25-M5-20-BK KDMS-25-M5-20-WH KDMS-25-M5-25-BK KDMS-25-M5-25-WH KDMS-20-M5-10-SC-BK KDMS-20-M5-10-SC-WH KDMS-20-M5-16-SC-BK KDMS-20-M5-16-SC-WH KDMS-20-M5-20-SC-BK KDMS-20-M5-20-SC-WH
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDF-16-M5 KDF-20-M5 KDFS-16-M5 KDFS-20-M5 KDFS-25-M5 KRM-32-M5-10 KRM-32-M5-16 KRM-32-M5-20 KRMS-32-M5-10
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BK BK BKWH BKWH BKWH BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDF-16-M5 KDF-20-M5 KDFS-16-M5-BK KDFS-16-M5-WH KDFS-20-M5-BK KDFS-20-M5-WH KDFS-25-M5-BK KDFS-25-M5-WH KRM-32-M5-10 KRM-32-M5-16 KRM-32-M5-20 KRMS-32-M5-10
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs
Part Number KRMS-32-M5-16 KRMS-32-M5-20 KRF-32-M5 KRFS-32-M5 KRR-50-R10-1-M5 KRR-63-R12-1-M5 KLM-20-M5 KLM-25-M5 KLMS-20-M5
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Female Screw Female Screw Hole Hole Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Steel Stainless Steel Steel Steel Steel Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BK BK BK BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KRMS-32-M5-16 KRMS-32-M5-20 KRF-32-M5 KRFS-32-M5 KRR-50-R10-1-M5 KRR-63-R12-1-M5 KLM-20-M5-10 KLM-20-M5-16 KLM-20-M5-20 KLM-25-M5-20 KLM-25-M5-25 KLMS-20-M5-16 KLMS-20-M5-20
Image Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black
Part Name Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black
Part Number KLMS-25-M5 KLF-20-M5 KLF-25-M5 KNM-20-M5 KNMS-12-M5 KNMS-16-M5 KNMS-20-M5 KNML-20-M5 KNMS-20-M5-BK
Feature Good Design Award Good Design Award Good Design Award Chrome Plating SUS303 SUS303 SUS303 Equivalent to SUS316L Reflection Resistance
Corrosion Resistance
Shape Dimple Dimple Dimple Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface BK BK BK CR - - - - BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KLMS-25-M5-20 KLMS-25-M5-25 KLF-20-M5 KLF-25-M5 KNM-20-M5-10 KNM-20-M5-16 KNM-20-M5-20 KNMS-12-M5-10 KNMS-12-M5-16 KNMS-12-M5-20 KNMS-12-M5-25 KNMS-12-M5-50 KNMS-16-M5-10 KNMS-16-M5-16 KNMS-16-M5-20 KNMS-16-M5-25 KNMS-16-M5-50 KNMS-20-M5-10 KNMS-20-M5-16 KNMS-20-M5-20 KNMS-20-M5-25 KNMS-20-M5-50 KNML-20-M5-10 KNML-20-M5-16 KNML-20-M5-20 KNMS-20-M5-10-BK KNMS-20-M5-16-BK KNMS-20-M5-20-BK
Image Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob
Part Name Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob
Part Number KNF-20-M5 KNFS-20-M5 KUM-20-M5 KUMS-20-M5 KUMS-20-M5-BK KUF-20-M5 KUFS-20-M5 KNM-20-M5-SC KNMS-20-M5-SC
Feature Chrome Plating SUS303 Flat Type Flat Type Reflection Resistance
Corrosion Resistance
Flat Type Flat Type Captive Captive
SUS304
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Female Screw Female Screw Male Screw Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Surface CR - CR - BK CR - CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KNF-20-M5 KNFS-20-M5 KUM-20-M5-10 KUM-20-M5-16 KUM-20-M5-20 KUMS-20-M5-10 KUMS-20-M5-16 KUMS-20-M5-20 KUMS-20-M5-10-BK KUMS-20-M5-16-BK KUMS-20-M5-20-BK KUF-20-M5 KUFS-20-M5 KNM-20-M5-10-SC KNM-20-M5-16-SC KNM-20-M5-20-SC KNMS-20-M5-10-SC KNMS-20-M5-16-SC KNMS-20-M5-20-SC
Image Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob
Part Name Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob
Part Number KNML-20-M5-SC KUM-20-M5-SC KUMS-20-M5-SC KWBS-21-M5-SC
Feature Captive
SUS316L Equivalent
Captive Captive
SUS304
-
Shape Knurled Knurled Knurled Round
Type Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5
Surface - CR CR -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List KNML-20-M5-10-SC KNML-20-M5-16-SC KNML-20-M5-20-SC KUM-20-M5-10-SC KUM-20-M5-16-SC KUM-20-M5-20-SC KUMS-20-M5-10-SC KUMS-20-M5-16-SC KUMS-20-M5-20-SC KWBS-21-M5-15-SC KWBS-21-M5-20-SC