• Special Screws (Bolts)
  • Increased Productivity

SNSQS-PM/Hex Socket Head Cap Screws with Magnetic Captive Washer

  • with Magnetic Properties
  • Easy to Use

Dimension Drawing

SNSQS-PMHex Socket Head Cap Screws with Magnetic Captive Washer寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
8
10
12
16
20
25

Unit : mm

Part Number M L D1 D L1 B t Qty per Pack Mass
(g)
CAD
Download
SNSQS-M3-8-PM 3 8 5.5 7 3 2.5 0.5 1 0.92 -
SNSQS-M3-10-PM 3 10 5.5 7 3 2.5 0.5 1 1 -
SNSQS-M3-12-PM 3 12 5.5 7 3 2.5 0.5 1 1.1 -
SNSQS-M3-16-PM 3 16 5.5 7 3 2.5 0.5 1 1.3 -
SNSQS-M4-10-PM 4 10 7 9 4 3 0.8 1 2.1 -
SNSQS-M4-12-PM 4 12 7 9 4 3 0.8 1 2.3 -
SNSQS-M4-16-PM 4 16 7 9 4 3 0.8 1 2.6 -
SNSQS-M4-20-PM 4 20 7 9 4 3 0.8 1 3 -
SNSQS-M5-12-PM 5 12 8.5 10 5 4 1 1 3.4 -
SNSQS-M5-16-PM 5 16 8.5 10 5 4 1 1 3.9 -
SNSQS-M5-20-PM 5 20 8.5 10 5 4 1 1 4.5 -
SNSQS-M5-25-PM 5 25 8.5 10 5 4 1 1 5.2 -
SNSQS-M6-12-PM 6 12 10 12.5 6 5 1.5 1 6.2 -
SNSQS-M6-16-PM 6 16 10 12.5 6 5 1.5 1 6.9 -
SNSQS-M6-20-PM 6 20 10 12.5 6 5 1.5 1 7.6 -
SNSQS-M6-25-PM 6 25 10 12.5 6 5 1.5 1 8.7 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSQS-PM
Screw Body SUSXM7
(Equivalent to SUS304)
Screw Body Tensile Strength A2-50
Plain Washer NSSC-180(Equivalent to SUS430J1L)

Application

With magnetic detection
Food industry machines, food production lines,
and food packaging lines

Characteristics

  • Socket head cap screws have built-in magnetic stainless steel washers.
  • They can be detected magnetically even if the screw falls out from food industry machines and get mixed in food products in factories.
  • The washer is built in below the neck so it does not fall off. Attaching the washer is not required.
  • Washer's corrosion resistance is as same as SUS304.

Product List

SNSQS-M3-PM

  • SNSQS-M3-8-PM
  • SNSQS-M3-10-PM
  • SNSQS-M3-12-PM
  • SNSQS-M3-16-PM

SNSQS-M4-PM

  • SNSQS-M4-10-PM
  • SNSQS-M4-12-PM
  • SNSQS-M4-16-PM
  • SNSQS-M4-20-PM

SNSQS-M5-PM

  • SNSQS-M5-12-PM
  • SNSQS-M5-16-PM
  • SNSQS-M5-20-PM
  • SNSQS-M5-25-PM

SNSQS-M6-PM

  • SNSQS-M6-12-PM
  • SNSQS-M6-16-PM
  • SNSQS-M6-20-PM
  • SNSQS-M6-25-PM

Click here to see Increased Productivity

Click here to see Special Screws (Bolts)