Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNH-M5-8 | M5 | 0.8 | 8 | 8 | 3.5 | 20 | 2.4 | CAD | RFQ |
| SNH-M5-10 | M5 | 0.8 | 10 | 8 | 3.5 | 20 | 2.7 | CAD | RFQ |
| SNH-M5-12 | M5 | 0.8 | 12 | 8 | 3.5 | 20 | 2.9 | CAD | RFQ |
| SNH-M5-20 | M5 | 0.8 | 20 | 8 | 3.5 | 20 | 4 | CAD | RFQ |
| SNH-M5-25 | M5 | 0.8 | 25 | 8 | 3.5 | 20 | 4.8 | CAD | RFQ |
| SNH-M5-30 | M5 | 0.8 | 30 | 8 | 3.5 | 20 | 5.5 | CAD | RFQ |
| SNH-M5-35 | M5 | 0.8 | 35 | 8 | 3.5 | 20 | 6.4 | CAD | RFQ |
| SNH-M6-10 | M6 | 1 | 10 | 10 | 4 | 20 | 4.4 | CAD | RFQ |
| SNH-M6-12 | M6 | 1 | 12 | 10 | 4 | 20 | 4.7 | CAD | RFQ |
| SNH-M6-16 | M6 | 1 | 16 | 10 | 4 | 20 | 5.4 | CAD | RFQ |
| SNH-M6-20 | M6 | 1 | 20 | 10 | 4 | 20 | 6.2 | CAD | RFQ |
| SNH-M6-25 | M6 | 1 | 25 | 10 | 4 | 20 | 6.9 | CAD | RFQ |
| SNH-M6-30 | M6 | 1 | 30 | 10 | 4 | 20 | 7.9 | CAD | RFQ |
| SNH-M6-35 | M6 | 1 | 35 | 10 | 4 | 20 | 8.8 | CAD | RFQ |
| SNH-M6-40 | M6 | 1 | 40 | 10 | 4 | 20 | 9.6 | CAD | RFQ |
| SNH-M8-12 | M8 | 1.25 | 12 | 13 | 5.5 | 20 | 10 | CAD | RFQ |
| SNH-M8-16 | M8 | 1.25 | 16 | 13 | 5.5 | 20 | 11 | CAD | RFQ |
| SNH-M8-20 | M8 | 1.25 | 20 | 13 | 5.5 | 20 | 13 | CAD | RFQ |
| SNH-M8-25 | M8 | 1.25 | 25 | 13 | 5.5 | 20 | 14 | CAD | RFQ |
| SNH-M8-30 | M8 | 1.25 | 30 | 13 | 5.5 | 20 | 16 | CAD | RFQ |
| SNH-M8-35 | M8 | 1.25 | 35 | 13 | 5.5 | 20 | 17 | CAD | RFQ |
| SNH-M8-40 | M8 | 1.25 | 40 | 13 | 5.5 | 20 | 19 | CAD | RFQ |
| SNH-M8-45 | M8 | 1.25 | 45 | 13 | 5.5 | 20 | 20 | CAD | RFQ |
| SNH-M8-50 | M8 | 1.25 | 50 | 13 | 5.5 | 20 | 22 | CAD | RFQ |
| SNH-M10-16 | M10 | 1.5 | 16 | 17 | 7 | 10 | 22 | CAD | RFQ |
| SNH-M10-20 | M10 | 1.5 | 20 | 17 | 7 | 10 | 23 | CAD | RFQ |
| SNH-M10-25 | M10 | 1.5 | 25 | 17 | 7 | 10 | 26 | CAD | RFQ |
| SNH-M10-30 | M10 | 1.5 | 30 | 17 | 7 | 10 | 29 | CAD | RFQ |
| SNH-M10-35 | M10 | 1.5 | 35 | 17 | 7 | 10 | 31 | CAD | RFQ |
| SNH-M10-40 | M10 | 1.5 | 40 | 17 | 7 | 10 | 34 | CAD | RFQ |
| SNH-M10-45 | M10 | 1.5 | 45 | 17 | 7 | 10 | 36 | CAD | RFQ |
| SNH-M10-50 | M10 | 1.5 | 50 | 17 | 7 | 10 | 38 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNH | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hexagon head screws compliant with JIS B 1180.