• Scales

FSS-300V-B-BK

Scale Stickers (Vertical Type)

Dimension Drawing

FSS-VScale Stickers (Vertical Type)寸法図

Thickness: approximately 0.3 mm
FSS-V (Background color: Silver) Multiples of 0 and 50 are red.
FSS-V-BK (Background color: Black) All numbers are silver.

Specs/CAD

Select

Reading direction
All
Zero point at the top
Background Color
All
BK

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color Price
(USD)
CAD
Download
Add to Cart
FSS-300V-B-BK 308 300 Zero pot at the top 1.5 BK 4.80 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FSS-V
Main Body Polyester
Aluminum Evaporation Coating

Characteristics

  • Sticker type vertical scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300/500 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T Zero Point at the Bottom
B Zero Point at the Top
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSS-V Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Usage Example

In combination with the Cross Clamper FCCA-CFCCS-C(FCCA-CFCCS-C) and the Clamp Lever.

FSS-VScale Stickers (Vertical Type)


Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSS-VScale Stickers (Vertical Type)

FST-V models that are the same shape as FSS-V but are transparent are available.
FST-V

FSS-VScale Stickers (Vertical Type)


Related Services

Product List

Most Read