• Scales

FSS-V

Scale Stickers (Vertical Type)

Dimension Drawing

FSS-VScale Stickers (Vertical Type)寸法図

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass (g) CAD RFQ
FSS-100V-T 108 100 Zero point at the bottom 0.5 CAD RFQ
FSS-200V-T 208 200 Zero point at the bottom 1 CAD RFQ
FSS-300V-T 308 300 Zero point at the bottom 1.5 CAD RFQ
FSS-500V-T 508 500 Zero point at the bottom 2.5 CAD RFQ
FSS-100V-B 108 100 Zero point at the top 0.5 CAD RFQ
FSS-200V-B 208 200 Zero point at the top 1 CAD RFQ
FSS-300V-B 308 300 Zero point at the top 1.5 CAD RFQ
FSS-500V-B 508 500 Zero point at the top 2.5 CAD RFQ
FSS-100V-C 108 100 Center distribution 0.5 CAD RFQ
FSS-200V-C 208 200 Center distribution 1 CAD RFQ
FSS-300V-C 308 300 Center distribution 1.5 CAD RFQ
FSS-500V-C 508 500 Center distribution 2.5 CAD RFQ
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
FSS FST
Main body Polyester
Aluminum evaporation
coating
Polyester (transparent)

Characteristics

  • Vertical scale of the sticker type. Simply stick it on machines / devices.
  • Scale lengths of 100 / 200 / 300 / 500 mm are standardized for FSS-V.
    Scale lengths of 100 / 200 / 300 mm are standardized for FST-V.
  • FSS-V----Aluminum evaporation coating
    FST-V----Transparent
  • Made of polyester which is flexible. You can stick it on a curved surface like a post / a shaft, and cut it into a custom size to use it.
  • Corners are rounded. It is hard to remove.
  • Select the scale type from three types by the end symbol of the part number.
End Symbol 目盛
T Zero point at the bottom
B Zero point at the top
C Center distribution

Precautions for Use

  • FSS-V FST-VUse the scale of the Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Usage Example

In combination with the Cross Clamper FCCA-CFCCS-C (FCCA-CFCCS-C) and the Clamp Lever.

FSS-VScale Stickers (Vertical Type)