• Couplings (Shaft Couplings)
  • Oldham Couplings

MOR-C/Flexible Couplings - Oldham Type - Clamping Type

  • High Torque
  • High Allowable Misalignment

Dimension Drawing

MOR-CFlexible Couplings - Oldham Type - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number A L W E F G M Screw Tightening
Torque (N・m)
Standard Bore Diameter
D1-D2
CAD
Download
Cart
MOR-12C 12 6.2 19 5.2 3.1 4 M2 0.5 - CAD RFQ
MOR-15C 15 7 21.2 8.2 3.5 5 M2.5 1 - CAD RFQ
MOR-17C 17 7.3 24.5 8.2 3.7 6 M2.5 1 - CAD RFQ
MOR-20C 20 8.8 27.6 12.2 4.4 7.5 M3 1.5 - CAD RFQ
MOR-26C 26 9.7 30.4 14.2 4.9 9.5 M3 1.5 - CAD RFQ
MOR-30C 30 10 32.6 16.2 5 11.1 M4 2.5 - CAD RFQ
MOR-34C 34 11.1 34 16.2 5.6 12.6 M4 2.5 - CAD RFQ
MOR-38C 38 12.1 40.1 20.3 6 14.2 M5 4 - CAD RFQ
MOR-45C 45 13.8 46 22.3 6.9 16 M5 4 - CAD RFQ
MOR-55C 55 18.7 57 26.5 9.4 20 M6 8 - CAD RFQ
MOR-68C 68 24 77 38.5 12 26 M8 16 - CAD RFQ

Part Number Max. Bore Diameter
(mm)
Torque(N・m) Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*3
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *3
Single-Direction Rotation*1*2 Forward/Reverse Rotation*2
MOR-12C 5 1 0.34 52000 6.6×10-8 60 1 3 3
MOR-15C 6 1.6 0.4 42000 1.7×10-7 80 1 3 5
MOR-17C 6.35 2.2 0.74 37000 3.8×10-7 120 1.2 3 9
MOR-20C 10 3.2 0.8 31000 8.0×10-7 120 1.2 3 13
MOR-26C 14 6 2 24000 2.5×10-6 300 1.5 3 24
MOR-30C 14 15 5 21000 5.3×10-6 530 2 3 39
MOR-34C 16 16 5.4 18000 8.6×10-6 1000 2.5 3 50
MOR-38C 20 28 7 16000 1.5×10-5 1500 2.5 3 67
MOR-45C 20 30 10 14000 3.2×10-5 2400 3 3 110
MOR-55C 25 45 15 11000 1.0×10-4 4100 4 3 230
MOR-68C 35 80 20 9000 3.3×10-4 6400 4.5 3 440

*1: Values based on the results of a durability test under rotation in a single direction, confirming durability of 1 million rotations or more.
*2: If ambient temperature exceeds 30°C, be sure to correct the values using the temperature correction factor in the table.

The allowable operating temperature of MOR-C is -20°C to 80°C.

Depending on the bore diameter, the shaft slip torque may be lower than the coupling torque.⇒Slip torque

*3: These are values with max. bore diameter.

Unit : mm

Part Number Standard Metric Bore Diameter
D1・D2
3 4 5 6 6.35 8 9.525 10 12 14 15 16 18 19 20 22 25 28 30 35
MOR-12C ● ● ●
MOR-15C ● ● ●
MOR-17C ● ● ●
MOR-20C ● ● ● ● ● ●
MOR-26C ● ● ● ● ● ● ●
MOR-30C ● ● ● ● ●
MOR-34C ● ● ● ● ●
MOR-38C ● ● ● ● ● ● ● ●
MOR-45C ● ● ● ● ● ●
MOR-55C ● ● ● ● ● ● ●
MOR-68C ● ● ● ● ● ●

Unit : inch

Part Number Standard Inch Bore Diameter
D1・D2
1/4 5/16 3/8 1/2 5/8 3/4 7/8
MOR-17C ●
MOR-20C ● ● ●
MOR-26C ● ● ● ●
MOR-30C ● ●
MOR-34C ● ● ●
MOR-38C ● ● ● ●
MOR-45C ● ● ●
MOR-55C ● ● ●

●All products are provided with hex socket head cap screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●A set of hubs with set screw type for one side and clamping type for the other side and others are available upon request.
●Bore and keyway modifications are available on request. Please take advantage of our modification services.
●For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Slip torque

As in the table below, the clamping type MOR-C has different slip torque according to the bore diameter. Take care during selection.

Unit : N・m

Part Number Bore Diameter
3 4 5 6 6.35 8 9.525 10 12 14 15 16 18 20 22 25 28 30 35
MOR-12C 0.8 1.9 2.4
MOR-15C 2.3 3.5 4.8
MOR-17C 2.7 3.6 4
MOR-20C 3.7 4.2 4.3 5.7 6.1
MOR-26C 4 6.4 9.3 11
MOR-30C 7.5 13 13 17 20
MOR-34C 16 18 23 30
MOR-38C 19 20 24 30 34 37 38
MOR-45C 34 41 42 44 48
MOR-55C 73 75 88
MOR-68C 100 100 100 100 110 110

These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in MOR-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.


Structure

Set Screw Type

MOR MOR

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping Type

MOR-C MOR-C

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Set Screws + Key Type

MOR-K MOR-K

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping + Key Type

MOR-CK MOR-CK

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type


Material/Finish

MOR-C
Hub A2017
Anodized*1
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.


Characteristics

  • Applicable Motor
MOR
Servomotor ●
Stepping Motor ●
General-purpose Motor ◎

◎: Excellent ●: Available

  • Property
MOR
High Torque ◎
Allowable Misalignment ◎
Small Eccentric Reaction Force ◎
Electrical Insulation ◎
Allowable Operating Temperature -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The eccentric reaction generated by misalignment is small and the burden on the shaft is reduced.
  • The simple structure allows the unit to be easily assembled.

Application

Sputtering device / Parts feeder / Industrial sewing machine / Amusement device

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter

Chemical resistance of the spacer (Polyacetal)

Effect
Weather Resistance Slight Change in Color
Weak Acid Resistance Minor Effect
Strong Acid Resistance Effect
Weak Alkali Resistance Minor Effect
Strong Alkali Resistance Minor Effect
Organic Solvent Resistance Includes Resistance

Physical property of the spacer (Polyacetal)

Test Method unit Polyacetal
Density ISO 1183 g/cm3 1.36
Water Absorption
(23°C, Dipped for 24 hr)
ISO 62 % 0.7
Tensile Strength ISO 527-1, 2 N/mm2 52
Bending Strength ISO 178 N/mm2 72
Charpy Impact Strength
(with Notch)
ISO 179 / 1eA kJ/m2 5.9
Deflection Temperature Under Load
(1.8MPa)
ISO 75-1, 2 °C 85
Insulation Breakdown Strength
(3mmt)
IEC 60243-1 kV/mm 20
Volume Resistivity IEC 60093 Ω·cm 1 x 1014
Combustibility UL94 - HB

Spacer's Projection Structure

Spacer's projection structure allows large angular to be effortlessly accepted. It reduces burden on the shaft.

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

In the oldham-type coupling whose spacer has no projection, the spacer and hubs interfere with each other near outside diameter, so that the max. angular misalignment is small and that the bending moment arises on the shaft.
NBK's oldham type coupling allows the angular misalignment to be easily accepted since the projection serves as support. Bending moment does not arise. Therefore, the max. angular misalignment is large and the burden on the shaft is reduced.


Eccentric Reaction Force

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information

These are initial slippage load values of hubs and a spacer.
After running-in operation, the slippage load becomes small, the load on the shaft due to misalignment becomes lowered, and the burden on the shaft bearing is reduced.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Related Products

Replacement Spacer MOR-SPCR is available.
MOR-SPCR

MOR-CFlexible Couplings - Oldham Type - Clamping Type


Related Services

Product List

Click here to see Oldham Couplings

Click here to see Couplings (Shaft Couplings)