• Couplings (Shaft Couplings)
  • Oldham Couplings

MOS-16C-5-5

Flexible Couplings - Oldham Type - Clamping Type

  • High Allowable Misalignment
  • Electrical Insulation
  • Small Eccentric Reaction Force

Dimension Drawing

MOS-CFlexible Couplings - Oldham Type - Clamping Type寸法図

Unit : mm

Part Number A L W E F G M Screw Tightening
Torque (N・m)
CAD
Download
Cart
MOS-16C-5-5 16 7 21 8 3.5 5 M2.5 1 CAD RFQ

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Torque
*1(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *2
MOS-16C-5-5 6 0.4 0.8 39000 3.0×10-7 30 1 2 8

*1: Values with no load fluctuation and rotation in a single direction. If there is large load fluctuation, or both normal and reverse rotation, select a size with some margin. If ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the following table. The allowable operating temperature of MOS-C is -20℃ to 80°C. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Structure

Set Screw Type

MOLOutside diameter φ16 - φ32MOLMOL-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOLOutside diameter φ40 - φ63

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOS MOS MOS-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

Clamping Type

MOL-COutside diameter φ16 - φ32MOLMOL-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOL-COutside diameter φ40 - φ63

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOS-C MOS MOS-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type


Material/Finish

MOS-C
Hub A2017
Anodized*1
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.


Characteristics

  • Applicable motors
MOL MOS
Servomotor - -
Stepping Motor - -
General-purpose Motor ◎ ◎

◎: Excellent

  • Property
MOL MOS
Allowable Misalignment ◎ ◎
Electrical Insulation ◎ ◎
Allowable Operating Temperature -20℃ to 80℃ -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The load on the shaft generated by misalignment is small and the burden on the shaft is reduced.
  • It has electrical insulation.
  • Standard type MOL and short type MOS are available.

Application

Parts feeder / Transport device

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter


Related Products

Replacement Spacer MOS-SPCR is available.
MOS-SPCR

MOS-CFlexible Couplings - Oldham Type - Clamping Type


Related Services

Product List

Click here to see MOS-16C

Click here to see MOS-C