• Couplicon Option
  • Couplicon Option

Damper Rolls

MDR

Dimension Drawing

MDRDamper Rolls寸法図

Specs/CAD

Unit : mm

Part Number A L B G M Standard Bore Diameter
D
CAD
Download
MDR-41 41 8 10 3 1-M3 -
MDR-52 52 9.5 15 3.5 2-M4 -
MDR-57 57 12 15 3.5 2-M4 -

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MDR-41 4.8×10-6 23
MDR-52 1.39×10-5 46
MDR-57 2.7×10-5 70

*1: These are values with max. bore diameter.

Part Number Standard Bore Diameter D
5 6 6.35 8
MDR-41 - - -
MDR-52 -
MDR-57 -

●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.

Material/Finish

MDR
Hub C3604
Disk NBR
Rim SPCC
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Structure

MDRDamper Rolls

MDRDamper Rolls


Characteristics

  • This reduces the vibration in the resonance area of a stepping motor.
  • This supports the follow - up to pulse speed of a stepping motor in high speed zone to improve the max. rotational frequency.
  • Allowable operating temperature: - 10°C to 40°C
  • Bore - completed products. Special processing is not required.

Selection

From the moment of inertia of the rotor of the stepping motor to use, select the applicable part number ofMDRaccording to the following table.
Part Number Moment of Inertia of Stepping Motor's Rotor
MDR-41 5×10-6kg・m2 or Less
MDR-52 1.5×10-5kg・m2 or Less
MDR-57 2.5×10-5kg・m2 or Less

Product List

MDR-41

  • MDR-41-5

MDR-52

  • MDR-52-5
  • MDR-52-6
  • MDR-52-6.35

MDR-57

  • MDR-57-6
  • MDR-57-6.35
  • MDR-57-8