| Part Number | Moment of Inertia (kg・m2)*1 | |
|---|---|---|
| MDR-41 | 4.8×10-6 | 23 |
*1: These are values with max. bore diameter.
| Part Number | Standard Bore Diameter D | |||
|---|---|---|---|---|
| 5 | 6 | 6.35 | 8 | |
| MDR-41 | ● | - | - | - |
●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.
Material/Finish
| MDR | |
|---|---|
| Hub | C3604 |
| Disk | NBR |
| Rim | SPCC |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Structure


Characteristics
- This reduces the vibration in the resonance area of a stepping motor.
- This supports the follow - up to pulse speed of a stepping motor in high speed zone to improve the max. rotational frequency.
- Allowable operating temperature: - 10°C to 40°C
- Bore - completed products. Special processing is not required.
Selection
From the moment of inertia of the rotor of the stepping motor to use, select the applicable part number ofMDRaccording to the following table.| Part Number | Moment of Inertia of Stepping Motor's Rotor |
|---|---|
| MDR-41 | 5×10-6kg・m2 or Less |
| MDR-52 | 1.5×10-5kg・m2 or Less |
| MDR-57 | 2.5×10-5kg・m2 or Less |
