• Couplicon Option
  • Disc Type Option

MPF-40-4

Photo Sensor Flange

Dimension Drawing

MPFPhoto Sensor Flange寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Unit : mm

Part Number A W B F t G M CAD
Download
Cart
MPF-40-4 40 10 20 1.5 2 4.5 M3 CAD RFQ

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MPF-40-4 1.4×10-6 9.8

*1: These are values with max. bore diameter.

Characteristics

  • Photo sensor flange for origin detection.
  • Light weight and ultra small moment of inertia. High response.
  • Bore - completed products. Bore diameter of φ4 to φ15.

MPFPhoto Sensor Flange

  • Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.

Material/Finish

MPF
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Structure

MPFPhoto Sensor Flange


Product List

Click here to see MPF-40

Click here to see MPF