• Couplicon Option
  • Disc Type Option

MPF-50

Photo Sensor Flange

Dimension Drawing

MPFPhoto Sensor Flange寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Unit : mm

Part Number A W B F t G M CAD
Download
Cart
MPF-50-6 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-6.35 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-8 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-9.525 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-10 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-12 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-14 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-15 50 10 25 1.5 2.5 4.5 M4 CAD RFQ

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MPF-50-6 3.5×10-6 15
MPF-50-6.35 3.5×10-6 15
MPF-50-8 3.5×10-6 15
MPF-50-9.525 3.5×10-6 15
MPF-50-10 3.5×10-6 15
MPF-50-12 3.5×10-6 15
MPF-50-14 3.5×10-6 15
MPF-50-15 3.5×10-6 15

*1: These are values with max. bore diameter.

Structure

MPFPhoto Sensor Flange


Material/Finish

MPF
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Photo sensor flange for origin detection.
  • Light weight and ultra small moment of inertia. High response.
  • Bore - completed products. Bore diameter of φ4 to φ15.

MPFPhoto Sensor Flange

  • Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.

Product List

Click here to see MPF