• Couplicon Option
  • High Gain Type Option

Servo Motor Mounting Brackets

SMBL

Dimension Drawing

SMBLServo Motor Mounting Brackets寸法図

Specs/CAD

Select

Motor Flange Size
All
□38
□40
□60

Unit : mm

Part Number Motor Flange Size D H P.C.D. M W W1 T B P L L1 L2*1 H1 H2*1 Mass
(g)
CAD
Download
Cart
SMBL-38-20-M3-RY □38 30 20 45 M3 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-38-22-M3-RY □38 30 22 45 M3 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-38-23-M3-RY □38 30 23 45 M3 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-38-25-M3-RY □38 30 25 45 M3 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-40-20-M4-RY □40 30 20 46 M4 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-40-22-M4-RY □40 30 22 46 M4 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-40-23-M4-RY □40 30 23 46 M4 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-40-25-M4-RY □40 30 25 46 M4 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-60-30-M4-RY □60 50 30 70 M4 120 63 12 9 96 13 25 40 8 64 330 CAD RFQ
SMBL-60-30-M5-RY □60 50 30 70 M5 120 63 12 9 96 13 25 40 8 64 330 CAD RFQ

*1: Because this is a cast product, the external dimensions are reference values. (according to JIS B 0403)

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SMBL
Main Body FC200 or Above
Low Temperature Black Chrome Treatment

Characteristics

  • L-shaped motor bracket supporting small servomotors (flange sizes □38/□40/□60).
  • Supports motors with rated output from 50 to 600W.

Usage Example

Dual-sided design that allows installation in either orientation

SMBLServo Motor Mounting Brackets


Product List