| Part Number | A | |||
|---|---|---|---|---|
| MOS-12-SPCR | 12 | 3.66 | CAD | Cart |
Material/Finish
| MOS-SPCR | |
|---|---|
| Main Body | Polyacetal |
Ambient Temperature / Temperature Correction Factor
| Ambient Temperature | Temperature Correction Factor |
|---|---|
| -20℃ to 30℃ | 1.00 |
| 30℃ to 40℃ | 0.80 |
| 40℃ to 60℃ | 0.70 |
| 60℃ to 80℃ | 0.55 |





