• Couplicon Option
  • Serration Type Option

Sleeves for MSF

MSF-SLV

Dimension Drawing

MSF-SLVSleeves for MSF寸法図

Specs/CAD

Unit : mm

Part Number A C D K CAD
Download
Cart
MSF-16-SLV 16 11 6/6 14 CAD RFQ
MSF-20-SLV 20 14 8/8 18 CAD RFQ
MSF-25-SLV 25 17 10/10 22 CAD RFQ
MSF-32-SLV 32 20 12/14 29 CAD RFQ

Structure

Set Screw Type

MSF/MSF-SLVFlexible Couplings - Serration - Type


Material/Finish

MSF-16-MSF-25 MSF-32
Casing ZDC2
Cathodic Electrodeposition Coating
SMF4040
Steam Treatment
Sleeve Polyurethane Polyurethane
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
SCM435
Ferrosoferric Oxide Film (Black)

Application

Mixer / Gaming device

Selection

Selection Based on Shaft Diameter and Rated Torque

The area bounded by the shaft diameter and rated torque indicates the selection size.

MSF/MSF-SLVFlexible Couplings - Serration - Type

Selection Example

In case of selected parameters of shaft diameter of φ 8 and load torque of 1.4 N•m, the selection size is MSF-25.

Product List