Unit : mm
| Part Number | W | d | B | L | L1 | H | H1 | M*1 | Mass (kg) |
Applicable Pipe Holder | Applicable Aluminum Frame Stand | Applicable Knob | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCH-70-30-R | 70 | 30 | - | 90 | 55 | 38 | 98 | M6 | 2.3 | DPH-30-R | - | KSGMS-50-M10-65-SBP32 | CAD | RFQ |
*1: Two hex socket set screws are provided for fixing.
Material/Finish
| DCH-R | DCH-S | |
|---|---|---|
| Main Body | FC200 or Above Coating (Black) |
FC200 or Above Coating (Black) |
| Pipe Holder | S45C Electroless Nickel Plating |
- |
| Aluminum Frame Stand | - | FC200 or Above Electroless Nickel Plating |
| Hex Socket Set Screw | SUSXM7 | SUSXM7 |
| Knob | Nylon 6 (Matte Black) | Nylon 6 (Matte Black) |
| Thread part | SUSXM7 | SUSXM7 |
| Thrust pad | Polyacetal (Matte Black) | Polyacetal (Matte Black) |






