Adjust Bolts・Screw Adaptor
Selection Conditions
- Select Thread SizeM10
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Adjust Bolt | Adjust Bolt | Adjust Bolt | Adjust Bolt | Screw Adaptor - Fine Threaded Type | Screw Adaptor - Fine Threaded Type | Screw Adaptor - Fine Threaded Type | Screw Adaptor - Fine Threaded Type | Screw Adaptor - Fine Threaded Type |
| Part Number | SAT-M10-30 | SAT-M10-40 | SAT-M10-50 | SAT-M10-60 | SADS-M10-16-RF | SADS-M10-20-RF | SADS-M10-25-RF | SADS-M10-32-RF | SADS-M10-40-RF |
| Feature | Used in combination with SAK | Used in combination with SAK | Used in combination with SAK | Used in combination with SAK | Fine Screw Threaded Type | Fine Screw Threaded Type | Fine Screw Threaded Type | Fine Screw Threaded Type | Fine Screw Threaded Type |
| Thread Part Material | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Screw Adaptor - Long Threaded Type | ||||||||
| Part Number | SADS-M10-120-FT | ||||||||
| Feature | Continuous Thread Type | ||||||||
| Thread Part Material | Stainless Steel | ||||||||
| Thread Size | M10 | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications |
Products related to Adjust Bolts・Screw Adaptor
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Block for Adjust Bolt | Block for Adjust Bolt | Locating Block | ||||||
| Part Number | SAK-A | SAK-B | SBN | ||||||
| Feature | Used in combination with SAT | Used in combination with SAT | For fixing SSB | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | SAK-10-A SAK-12-A SAK-6-A SAK-8-A | SAK-10-B SAK-12-B SAK-6-B SAK-8-B | SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data