Adjust Bolts・Screw Adaptor

Selection Conditions
  • Select Thread SizeM4
Image Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type
Part Name Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type
Part Number SADS-M4-12-RF SADS-M4-16-RF SADS-M4-20-RF SADS-M4-25-RF SADS-M4-32-RF SADS-M4-M5-12-SD SADS-M4-M5-16-SD SADS-M4-M5-20-SD SADS-M4-M5-25-SD
Feature Fine Screw Threaded Type Fine Screw Threaded Type Fine Screw Threaded Type Fine Screw Threaded Type Fine Screw Threaded Type Thread Size Conversion Type Thread Size Conversion Type Thread Size Conversion Type Thread Size Conversion Type
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Name Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Number SADS-M4-M5-32-SD SADS-M4-M5-40-SD SADS-M4-M5-50-SD SAD-M4-40-FT SAD-M4-50-FT SAD-M4-60-FT SAD-M4-80-FT SAD-M4-100-FT SADS-M4-40-FT
Feature Thread Size Conversion Type Thread Size Conversion Type Thread Size Conversion Type Continuous Thread Type Continuous Thread Type Continuous Thread Type Continuous Thread Type Continuous Thread Type Continuous Thread Type
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Steel Steel Stainless Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Name Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Number SADS-M4-50-FT SADS-M4-60-FT SADS-M4-80-FT SADS-M4-100-FT
Feature Continuous Thread Type Continuous Thread Type Continuous Thread Type Continuous Thread Type
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M4 M4 M4 M4
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications

Products related to Adjust Bolts・Screw Adaptor

Image Block for Adjust Bolt Block for Adjust Bolt Locating Block
Part Name Block for Adjust Bolt Block for Adjust Bolt Locating Block
Part Number SAK-A SAK-B SBN
Feature Used in combination with SAT Used in combination with SAT For fixing SSB
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SAK-10-A SAK-12-A SAK-6-A SAK-8-A SAK-10-B SAK-12-B SAK-6-B SAK-8-B SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A