Unit : mm
| Part Number | Ball Roller Part No. | Withstand Load of One Ball Roller(N) |
Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|
| BRAHS-200-S | BRUHS-16-S | 343 | 1 | 801 | - |
Characteristics
- This unit product combines BRUHS(Hex head screw type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
- BRAHS-S uses BRUHS-S ball rollers, which are all stainless steel.
- The main ball of BRAHS-N is made of polyacetal. Workpiece is not damaged.
Material/Finish
| BRAHS-S | |
|---|---|
| Frame | A6063 Anodized |
| Ball Roller Body | SUS304 |
| Main Ball | SUS440C (Hardness 55HRC or Higher) |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |






