• Ball Rollers (Ball Transfers)

BRUHN-N/Ball Rollers - Hex Head Screw Type

Dimension Drawing

BRUHN-NBall Rollers - Hex Head Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 s Db B d Withstand Load (N) Mass
(g)
CAD
Download
Cart
BRUHN-4-N M4 0.7 5 4 1 3.18 7 0.8 1 0.33 CAD RFQ
BRUHN-5-N M5 0.8 6 5 1.5 4.76 8 1.5 2 0.48 CAD RFQ
BRUHN-6-N M6 1 8 6 1.7 5.56 10 2.5 4 0.91 CAD RFQ
BRUHN-8-N M8 1.25 10 8 2.8 8.73 13 3 7 2.2 CAD RFQ
BRUHN-10-N M10 1.5 12 10 3.5 10.32 17 3.5 11 4.5 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Hexagon head screw type ball rollers for upward applications. They can be installed or removed by using an open-ended spanner or ring spanner.
  • You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUHP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUHN-N and BRUHP-P have drain holes and are intended for food production lines and other applications that require cleaning.
  • BRUHS has a small coefficient of friction and can move workpiece with less force.

Material/Finish

BRUHN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUHS is for upward applications only. If it used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUHN-N and BRUHP-P can be used in upward, downward, and sideward facing applications.

Starting coefficient of friction measurement

A heavy object of the max withstand load is loaded on 3 ball rollers. The force to move the heavy object was measured with a push gauge, and the starting coefficient of friction μ was calculated.

BRUHN-NBall Rollers - Hex Head Screw Type

Part Number Starting Coefficient of
Friction μ
BRUHS-S(Main Body and Main Ball:Stainless Steel) 0.03
BRUHS-N(Main Body:Stainless Steel/ Main Ball:Polyacetal) 0.04
BRUHN-N(Main Body and Main Ball:Polyacetal) 0.08
BRUHP-P(Main Body and Main Ball:PEEK) 0.08

Values in chart are from actual measurements in testing.They are not guaranteed values.


Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements