Unit : mm
Part Number | M | L | s | Db | B | t | d | Load (N) Min./Max. |
Qty per Pack | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BRPSS-5-N | 5 | 12 | 0.7 | 2.38 | 2.5 | 2 | 1.2 | 4.4/19.6 | 1 | 0.94 | CAD | RFQ |
BRPSS-6-N | 6 | 13 | 0.8 | 3 | 3 | 2.5 | 1.5 | 8.1 / 29.6 | 1 | 1.3 | CAD | RFQ |
BRPSS-8-N | 8 | 15 | 1.3 | 4 | 4 | 2.5 | 2 | 12.6 / 39.8 | 1 | 2.9 | CAD | RFQ |
BRPSS-10-N | 10 | 16 | 1.6 | 5 | 5 | 3 | 2.5 | 13.5 / 44.4 | 1 | 5 | CAD | RFQ |
BRPSS-12-N | 12 | 20 | 2.3 | 7.14 | 6 | 3 | 3 | 16.1 / 46.9 | 1 | 8.1 | CAD | RFQ |
BRPSS-16-N | 16 | 25 | 3.1 | 9.53 | 8 | 3 | 4 | 26.1 / 88.2 | 1 | 19 | CAD | RFQ |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereBRPSS-N | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Casing | SUS304 |
Spring | SUS631J1 |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time