• Ball Rollers (Ball Transfers)

BRUSN-N

Ball Rollers - Set Screw Type

Dimension Drawing

BRUSN-NBall Rollers - Set Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M16
M20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db a d Withstand Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
BRUSN-8-N M8 1.25 14 1.5 4.76 1.2 1.5 2 1 0.73 CAD RFQ
BRUSN-10-N M10 1.5 16 1.7 5.56 1.5 2.5 4 1 1.2 CAD RFQ
BRUSN-16-N M16 2 25 2.8 8.73 2 3 7 1 5.1 CAD RFQ
BRUSN-20-N M20 2.5 30 3.5 10.32 3 3.5 11 1 9.5 CAD RFQ
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
  • Set screw type ball rollers for upward applications.
  • We offer a full lineup of this type of ball roller. You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
  • BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRUSN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub Ball SUS440C(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
  • BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.

Product List

Most Read