Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | A | B | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LFM-8-30 | M8 | 1.25 | 30 | 100 | 12 | 16 | 19 | 2 | 10 | 25 | 33 | 13 | 22 | 120 | 10 | 180 | 51.19 | CAD | Cart |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LFM | |
|---|---|
| Lever Part | S45C Ferrosoferric Oxide Film (Black) |
| Thread Part | S45C Ferrosoferric Oxide Film (Black) |
| Grip | Phenol Resin (Black) |
Characteristics
- A flat-shaped tension lever. For applications with narrow top or bottom space.
- Since the rotating radius is large, a large clamping force can be achieved by small force.
- The phase angle of the lever in regards to the screw can be freely adjusted.





