• Clamp Levers

LTM

Tension Lever, Male Screw

Dimension Drawing

LTMTension Lever, Male Screw寸法図

Specs/CAD

Select

M(coarse)
All
M10
M12
M16
M20
Lm
All
30
40
50
60
80

Unit : mm

Part Number M(coarse) Lm R H H' h s A B D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
CAD RFQ
LTM-10-30 M10 30 81 72.5 78 42.5 2.5 10 25 24 17 24 280 16 195 CAD RFQ
LTM-10-40 M10 40 81 72.5 78 42.5 2.5 10 25 24 17 24 280 16 203 CAD RFQ
LTM-10-50 M10 50 81 72.5 78 42.5 2.5 10 25 24 17 24 280 16 210 CAD RFQ
LTM-12-30 M12 30 99 85.5 92 49.5 3.5 11 25 28 20 26 400 23 300 CAD RFQ
LTM-12-40 M12 40 99 85.5 92 49.5 3.5 11 25 28 20 26 400 23 307 CAD RFQ
LTM-12-50 M12 50 99 85.5 92 49.5 3.5 11 25 28 20 26 400 23 313 CAD RFQ
LTM-12-60 M12 60 99 85.5 92 49.5 3.5 11 25 28 20 26 400 23 320 CAD RFQ
LTM-16-30 M16 30 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 490 CAD RFQ
LTM-16-40 M16 40 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 505 CAD RFQ
LTM-16-50 M16 50 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 520 CAD RFQ
LTM-16-60 M16 60 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 535 CAD RFQ
LTM-20-40 M20 40 136 114.5 123 65.5 4.5 14 35 41 30 36 1400 67 880 CAD RFQ
LTM-20-60 M20 60 136 114.5 123 65.5 4.5 14 35 41 30 36 1400 67 928 CAD RFQ
LTM-20-80 M20 80 136 114.5 123 65.5 4.5 14 35 41 30 36 1400 67 975 CAD RFQ
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
LTM
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A strong type clamping lever.
  • Products of special specifications such as rotating radius of the lever can also be manufactured.
    Please feel free to contact our customer service.

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Female screw type tension lever LTF is available.
LTF

LTMTension Lever, Male Screw