• Clamp Levers

LTF

Tension Lever, Female Screw

Dimension Drawing

LTFTension Lever, Female Screw寸法図

Specs/CAD

Select

M(coarse)
All
M10
M12
M16
M20
Lf
All
23
26
30
35

Unit : mm

Part Number M(coarse) Lf R H H' h s A B D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
CAD RFQ
LTF-10 M10 23 81 72.5 78 42.5 2.5 10 25 24 17 24 280 16 170 CAD RFQ
LTF-12 M12 26 99 85.5 92 49.5 3.5 11 25 28 20 26 400 23 270 CAD RFQ
LTF-16 M16 30 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 405 CAD RFQ
LTF-20 M20 35 136 114.5 123 65.5 4.5 14 35 41 30 36 1400 67 705 CAD RFQ
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
LTF
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A strong type clamping lever.
  • Products of special specifications such as rotating radius of the lever can also be manufactured.
    Please feel free to contact our customer service.

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Male screw type tension lever LTM is available.
LTM

LTFTension Lever, Female Screw