• Clamp Levers

LUDF

Plastic Clamp Levers, Female Screw

Dimension Drawing

LUDFPlastic Clamp Levers, Female Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
Lf min.
All
7
9
11
14
17
Lever Part
Color
All
OR
SG
YW
BK
BL

Unit : mm

Part Number M(coarse) Lf min. W H H' h s T d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD RFQ
LUDF-52-3-OR M3 7 52 23.5 27 24.5 1.5 15.4 10 18 15 0.95 OR 15 CAD RFQ
LUDF-52-3-SG M3 7 52 23.5 27 24.5 1.5 15.4 10 18 15 0.95 SG 15 CAD RFQ
LUDF-52-3-YW M3 7 52 23.5 27 24.5 1.5 15.4 10 18 15 0.95 YW 15 CAD RFQ
LUDF-52-3-BK M3 7 52 23.5 27 24.5 1.5 15.4 10 18 15 0.95 BK 15 CAD RFQ
LUDF-52-3-BL M3 7 52 23.5 27 24.5 1.5 15.4 10 18 15 0.95 BL 15 CAD RFQ
LUDF-52-4-OR M4 9 52 23.5 27 24.5 1.5 15.4 10 18 36 1.7 OR 14 CAD RFQ
LUDF-52-4-SG M4 9 52 23.5 27 24.5 1.5 15.4 10 18 36 1.7 SG 14 CAD RFQ
LUDF-52-4-YW M4 9 52 23.5 27 24.5 1.5 15.4 10 18 36 1.7 YW 14 CAD RFQ
LUDF-52-4-BK M4 9 52 23.5 27 24.5 1.5 15.4 10 18 36 1.7 BK 14 CAD RFQ
LUDF-52-4-BL M4 9 52 23.5 27 24.5 1.5 15.4 10 18 36 1.7 BL 14 CAD RFQ
LUDF-52-5-OR M5 9 52 23.5 27 24.5 1.5 15.4 10 18 72 2.7 OR 14 CAD RFQ
LUDF-52-5-SG M5 9 52 23.5 27 24.5 1.5 15.4 10 18 72 2.7 SG 14 CAD RFQ
LUDF-52-5-YW M5 9 52 23.5 27 24.5 1.5 15.4 10 18 72 2.7 YW 14 CAD RFQ
LUDF-52-5-BK M5 9 52 23.5 27 24.5 1.5 15.4 10 18 72 2.7 BK 14 CAD RFQ
LUDF-52-5-BL M5 9 52 23.5 27 24.5 1.5 15.4 10 18 72 2.7 BL 14 CAD RFQ
LUDF-52-6-OR M6 9 52 23.5 27 24.5 1.5 15.4 10 18 120 3.8 OR 13 CAD RFQ
LUDF-52-6-SG M6 9 52 23.5 27 24.5 1.5 15.4 10 18 120 3.8 SG 13 CAD RFQ
LUDF-52-6-YW M6 9 52 23.5 27 24.5 1.5 15.4 10 18 120 3.8 YW 13 CAD RFQ
LUDF-52-6-BK M6 9 52 23.5 27 24.5 1.5 15.4 10 18 120 3.8 BK 13 CAD RFQ
LUDF-52-6-BL M6 9 52 23.5 27 24.5 1.5 15.4 10 18 120 3.8 BL 13 CAD RFQ
LUDF-67-6-OR M6 11 67 30 34 31 2 20.8 13.5 24 94 3.8 OR 34 CAD RFQ
LUDF-67-6-SG M6 11 67 30 34 31 2 20.8 13.5 24 94 3.8 SG 34 CAD RFQ
LUDF-67-6-YW M6 11 67 30 34 31 2 20.8 13.5 24 94 3.8 YW 34 CAD RFQ
LUDF-67-6-BK M6 11 67 30 34 31 2 20.8 13.5 24 94 3.8 BK 34 CAD RFQ
LUDF-67-6-BL M6 11 67 30 34 31 2 20.8 13.5 24 94 3.8 BL 34 CAD RFQ
LUDF-67-8-OR M8 11 67 30 34 31 2 20.8 13.5 24 230 7 OR 32 CAD RFQ
LUDF-67-8-SG M8 11 67 30 34 31 2 20.8 13.5 24 230 7 SG 32 CAD RFQ
LUDF-67-8-YW M8 11 67 30 34 31 2 20.8 13.5 24 230 7 YW 32 CAD RFQ
LUDF-67-8-BK M8 11 67 30 34 31 2 20.8 13.5 24 230 7 BK 32 CAD RFQ
LUDF-67-8-BL M8 11 67 30 34 31 2 20.8 13.5 24 230 7 BL 32 CAD RFQ
LUDF-78-8-OR M8 14 78 35 39 36 2 24.3 16 26 200 7 OR 53 CAD RFQ
LUDF-78-8-SG M8 14 78 35 39 36 2 24.3 16 26 200 7 SG 53 CAD RFQ
LUDF-78-8-YW M8 14 78 35 39 36 2 24.3 16 26 200 7 YW 53 CAD RFQ
LUDF-78-8-BK M8 14 78 35 39 36 2 24.3 16 26 200 7 BK 53 CAD RFQ
LUDF-78-8-BL M8 14 78 35 39 36 2 24.3 16 26 200 7 BL 53 CAD RFQ
LUDF-78-10-OR M10 14 78 35 39 36 2 24.3 16 26 390 11 OR 49 CAD RFQ
LUDF-78-10-SG M10 14 78 35 39 36 2 24.3 16 26 390 11 SG 49 CAD RFQ
LUDF-78-10-YW M10 14 78 35 39 36 2 24.3 16 26 390 11 YW 49 CAD RFQ
LUDF-78-10-BK M10 14 78 35 39 36 2 24.3 16 26 390 11 BK 49 CAD RFQ
LUDF-78-10-BL M10 14 78 35 39 36 2 24.3 16 26 390 11 BL 49 CAD RFQ
LUDF-93-12-OR M12 17 93 41 45 43 3 28.5 19 28 580 16 OR 83 CAD RFQ
LUDF-93-12-SG M12 17 93 41 45 43 3 28.5 19 28 580 16 SG 83 CAD RFQ
LUDF-93-12-YW M12 17 93 41 45 43 3 28.5 19 28 580 16 YW 83 CAD RFQ
LUDF-93-12-BK M12 17 93 41 45 43 3 28.5 19 28 580 16 BK 83 CAD RFQ
LUDF-93-12-BL M12 17 93 41 45 43 3 28.5 19 28 580 16 BL 83 CAD RFQ
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
LUDF
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A double arm type clamp lever made of plastic.
  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • The rotating radius is about a half of plastic clamp levers. Space-saving.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LUDF----Made of steel
    LUDFS----Made of stainless steel
  • A rich variety of thread sizes from M3 to M12 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Lever part colors can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte Silver
OR Matte orange
BL Matte blue
YW Matte yellow

Only takes a minute to understand! How to Use Clamp Levers.