• Display Mounting Systems

DTAC-AB

Tablet PC Holders - Quick Positioning Type - For Aluminum Frames

  • Aluminum Frame

Dimension Drawing

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames寸法図

Specs/CAD

Unit : mm

Part Number Supported Tablet PCs*1 B L1 L t Max. Load Weight
(kg)
Mass
(g)
CAD RFQ
Thickness
min./max.
Width
min./max.
Height min.
DTAC-13-330-AB-30-BK 6/13 190/330 155 30 71 110 28 5 1157 CAD RFQ
DTAC-13-330-AB-40-BK 6/13 190/330 155 40 76 120 28 5 1130 CAD RFQ
DTAC-20-330-AB-30-BK 13/20 190/330 155 30 78 117 35 5 1165 CAD RFQ
DTAC-20-330-AB-40-BK 13/20 190/330 155 40 83 127 35 5 1138 CAD RFQ

*1: Some tablet PC models may not be mountable. We will lend sample models to confirm that your device can be mounted. Please contact our customer service.

Structure

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames


Material/Finish

DTAC-AB
Base Aluminum Alloy
Electrostatic Coating
Side Arm
Bottom Arm
SPHC
Electrostatic Coating
Nylon Coating (Tip Only)
Knob Nylon 6
Knob Thread Part S45C
Trivalent Chromate Treatment
Bottom Arm Fixing Bolt SCM435
Ferrosoferric Oxide Film
Cushioning Seal Polyurethane
Display Plate SPHC
Electrostatic Coating
Bracket Body A6063
Anodized
Cover A6063
Anodized
Bracket Plate Polyacetal (Black)
Push Button Polyacetal (Black)

Characteristics

  • Holder for mounting tablet PCs to vertical axis aluminum frames/square shafts.
  • Mounting to aluminum frames/square shafts uses CUABCUAB) for simple positioning.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • Load capacity of up to 5 kg.
  • Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.

*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.

  • Select the model number depending on the thickness of the tablet PC to be mounted.
    Tablet PC Thickness
    6-13 mm----DTAC-13-330-AB-**-BK
    13-20 mm----DTAC-20-330-AB-**-BK
  • The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.

Specifications

DTAC-**-330-AB-30-BK DTAC-**-330-AB-40-BK
Applicable Aluminum Frame/Square Shaft □30±0.54 □40±0.60
Push Button Press Count Resistance*1 20,000 Times

*1: Values are for reference only. They are not guaranteed values.


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Aluminum Frame/Square Shaft Mounting Method

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames


Tablet PC Mounting Method

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames


Height Adjustment Method

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames

*1: The tablet PC may fall out of the holder if not tightened sufficiently.


Precautions for Use

  • Mount to a vertical axis.
  • DTAC-AB requires vertical mounting. If mounted upside-down, DTAC-AB cannot remain fixed onto aluminum frames/square shafts.
  • DTAC-AB is a product that uses friction fastening. In cases where oil, etc. adhered to the aluminum frame/square shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • The surface may be scratched depending on the material and surface finish of the aluminum frame/square shaft.
  • If excessive loads are applied, then the aluminum frame/square shaft may be scratched or DTAC-AB may be damaged.

Related Products

Brackets for convenient positioning on aluminum frames/square shafts CUAB are available.
CUAB

DTAC-ABTablet PC Holders - Quick Positioning Type - For Aluminum Frames