Handles

About Handles

NBK also offers a "Handle Shaft Hole Processing Service," with shaft holes and set screw holes machined before delivery.
Rapid delivery with same-day shipping on working days. Mountable to equipment immediately after delivery.

Selection Conditions
  • Out Diameter300
Image Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel Aluminum Flat Handwheel Offset Handwheel Offset Handwheel
Part Name Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel Aluminum Flat Handwheel Offset Handwheel Offset Handwheel
Part Number AV-300 AV-300-N AH-300 AH-300-N D-300 D-300-N
Feature AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Handwheel Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Cast iron Cast iron
300 300 300 300 300 300
- - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List AV-300 AV-300-N AH-300 AH-300-N D-300 D-300-N