• Handles

HAK-R

Aluminum Knurled Handwheel

Dimension Drawing

HAK-RAluminum Knurled Handwheel寸法図

Specs/CAD

Select

Color
All
SG
BK

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d R Lr f P M1(Coarse)
Nominal of Thread
Pitch Mass
(g)
Color CAD
Download
RFQ
HAK-40-R8-SG M6 1 40 25 12 13 22 8 15 6.5 14.5 M5 0.8 45 SG CAD RFQ
HAK-40-R8 M6 1 40 25 12 13 22 8 15 6.5 14.5 M5 0.8 45 BK CAD RFQ
HAK-50-R10-SG M6 1 50 28 13 15 27 10 18 7.5 17 M5 0.8 77 SG CAD RFQ
HAK-50-R10 M6 1 50 28 13 15 27 10 18 7.5 17 M5 0.8 77 BK CAD RFQ
HAK-63-R12-SG M6 1 63 32 14 18 35 12 22 9 23 M5 0.8 146 SG CAD RFQ
HAK-63-R12 M6 1 63 32 14 18 35 12 22 9 23 M5 0.8 146 BK CAD RFQ
HAK-80-R16-SG M6 1 80 40 15 25 45 16 28 12.5 30 M6 1 264 SG CAD RFQ
HAK-80-R16 M6 1 80 40 15 25 45 16 28 12.5 30 M6 1 264 BK CAD RFQ

*1: Hex socket head cap screw is provided.
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
HAK
Main body A5056
Alumite Treatment (Various Color)

Characteristics

  • Mini handwheel made of aluminum alloy
  • Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
Product Code Bore Type Grip Mounting Hole Finger Hole
HAK Pilot Hole Yes No
HAK-N Pilot Hole No No
HAK-FH Pilot Hole No Yes
HAK-R Reamer Bore Yes No
HAK-R-N Reamer Bore No No
HAK-R-FH Reamer Bore No Yes
  • There are two color variations. They can be selected by the end symbol of the part number.
    No end symbol----Black
    End Symbol SG----Silver gray
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Service

Product List

Most Read