• Hexagonpost

SHAL-M5-30

Hex Standoffs - Stainless Steel SUS316L

Dimension Drawing

SHALHex Standoffs - Stainless Steel SUS316L寸法図

To distinguish SHAL (SUS316L) from SHAS (SUS304), SHAL has a groove on its post.

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHAL-M5-30 M5 0.8 8 9.2 7.5 10 30 12.4 14.43 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHAL
Main Body SUS316L

Characteristics

  • Hexagon post with male screw on one end and female screw on the other.
  • Two or more hexagon posts can also be used in combination.
  • Made of SUS316L. It has excellent corrosion resistance.

Related Services

Product List

Click here to see SHAL-M5

Click here to see SHAL