• Hexagonpost

SHVAS-M3-15

Vented Hex Posts

Dimension Drawing

SHVASVented Hex Posts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L d d1 B C(Approx.) Lm Lf d
max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHVAS-M3-15 M3 0.5 15 1.2 1.5 6 6.9 4.5 6 1.2 3.6 12.37 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHVAS
Main Body SUS304

Characteristics

  • Hexagon posts with single-end male and single-end female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Two or more hexagon posts can be connected for use.

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVASVented Hex Posts


Product List

Click here to see SHVAS-M3

Click here to see SHVAS