Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter22
Image Metal Knob
Part Name Metal Knob
Part Number EAT-22
Feature Aluminum
Shape Round
Type Hole
Thread Part Material Aluminum Alloy
Thread Size -
Surface -
CAD CAD
Specifications Specifications
List EAT-22