Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter63
Image Star Knob Hexagon Knob Hexagon Knob Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Star Knob Hexagon Knob Hexagon Knob Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number CK-63 KK-63 KKT-63 CKT-63 KRM-63-M10-20 KRM-63-M10-30 KRM-63-M10-50 KRMS-63-M10-30 KRMS-63-M10-50
Feature FC200 FC200 FC200 FC200 Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Cross Polygonal Polygonal Cross Dimple Dimple Dimple Dimple Dimple
Type Hole Hole Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Cast iron Cast iron Cast iron Cast iron Steel Steel Steel Stainless Steel Stainless Steel
Thread Size - - M12 M12 M10 M10 M10 M10 M10
Surface BK CR CR BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List CK-63 KK-63 KKT-63 CKT-63 KRM-63-M10-20 KRM-63-M10-30 KRM-63-M10-50 KRMS-63-M10-30 KRMS-63-M10-50
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KRF-63-M10 KRFS-63-M10 KRR-63-R12 KRR-63-R12-1-M5
Feature Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple
Type Female Screw Female Screw Hole Hole
Thread Part Material Steel Stainless Steel Steel Steel
Thread Size M10 M10 - M5
Surface BK BK BK BK
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List KRF-63-M10 KRFS-63-M10 KRR-63-R12 KRR-63-R12-1-M5