• Knobs

KRFS-63-M10

Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRFSDimple Knobs寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
SEMI Standard Compliance CAD
Download
Cart
KRFS-63-M10 63 M10 1.5 20 35 15 23 55 ○ CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KRFS
Knob Nylon 6 (Matte Black)
Thread part SUS303

Characteristics

  • Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
  • Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
  • A wide variety of screw sizes from M4 to M10.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KRM Male Screw Made of Steel
KRMS Male Screw Made of Stainless Steel
KRF Female Screw Made of Steel
KRFS Female Screw Made of Stainless Steel
KRR Reamer Bore Made of Steel

Related Services

Product List

Click here to see KRFS

Click here to see Knobs