Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Image Stainless Steel Hand Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Stainless Steel Hand Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KMDFS KUWM KUWMS KUWF KUWFS KUDM KUDMS KUDF KUDFS
Feature easy to grip design,Ergonomic Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Polygonal Bar Bar Bar Bar Triangle Triangle Triangle Triangle
Type Female Screw Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Female Screw Female Screw
Thread Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Thread Size M6 ~ M12 M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10
Surface - BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KMDFS-32-M6-HP KMDFS-40-M8-HP KMDFS-50-M10-HP KMDFS-50-M12-HP KUWM-32-M4 KUWM-32-M5 KUWM-40-M6 KUWM-50-M8 KUWM-64-M10 KUWM-64-M8 KUWMS-32-M4 KUWMS-32-M5 KUWMS-40-M6 KUWMS-50-M8 KUWMS-64-M10 KUWMS-64-M8 KUWF-32-M4 KUWF-32-M5 KUWF-40-M6 KUWF-50-M8 KUWF-64-M10 KUWF-64-M8 KUWFS-32-M4 KUWFS-32-M5 KUWFS-40-M6 KUWFS-50-M8 KUWFS-64-M10 KUWFS-64-M8 KUDM-16-M3 KUDM-16-M4 KUDM-16-M5 KUDM-20-M5 KUDM-20-M6 KUDM-25-M5 KUDM-25-M6 KUDM-32-M6 KUDM-32-M8 KUDM-40-M10 KUDM-40-M8 KUDMS-16-M3 KUDMS-16-M4 KUDMS-16-M5 KUDMS-20-M5 KUDMS-20-M6 KUDMS-25-M5 KUDMS-25-M6 KUDMS-32-M6 KUDMS-32-M8 KUDMS-40-M10 KUDMS-40-M8 KUDF-16-M3 KUDF-16-M4 KUDF-16-M5 KUDF-20-M5 KUDF-20-M6 KUDF-25-M5 KUDF-25-M6 KUDF-32-M6 KUDF-32-M8 KUDF-40-M10 KUDF-40-M8 KUDFS-16-M3 KUDFS-16-M4 KUDFS-16-M5 KUDFS-20-M5 KUDFS-20-M6 KUDFS-25-M5 KUDFS-25-M6 KUDFS-32-M6 KUDFS-32-M8 KUDFS-40-M10 KUDFS-40-M8
Image Super Knob Super Knob Metal Super Knob Metal Super Knob Dedicated Jig Plastic Star Knob Plastic Star Knob Star Knob Hexagon Knob Hexagon Knob
Part Name Super Knob Super Knob Metal Super Knob Metal Super Knob Dedicated Jig Plastic Star Knob Plastic Star Knob Star Knob Hexagon Knob Hexagon Knob
Part Number SS SK KSKA KSKA-W KF KGC CK KK KKT
Feature Low cost Low cost Low cost Low cost Nylon 6 Nylon 6 FC200 FC200 FC200
Shape Triangle Polygonal Polygonal Polygonal Cross Cross Cross Polygonal Polygonal
Type Hole Hole Hole Hole Male Screw Female Screw Hole Hole Female Screw
Thread Part Material - - Aluminum Alloy Aluminum Alloy Steel Brass Cast iron Cast iron Cast iron
Thread Size - - - - M5 ~ M12 M5 ~ M12 - - M6 ~ M16
Surface WHYW WHYW - - BKRD BKRD BK CR CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SS-37 SS-42 SS-47 SK-34 SK-38 SK-43 SK-53 KSKA-32-M6 KSKA-40-M8 KSKA-3240W-L KSKA-3240W-S KF-25-BK KF-25-RD KF-33-BK KF-33-RD KF-40-BK KF-40-RD KF-45-BK KF-50-BK KGC-25-BK KGC-25-RD KGC-33-BK KGC-33-RD KGC-40-BK KGC-40-RD KGC-45-BK KGC-45-RD KGC-50-BK CK-40 CK-50 CK-63 KK-32 KK-40 KK-50 KK-63 KK-80 KKT-32 KKT-40 KKT-50 KKT-63 KKT-80
Image Star Knob Eight Lobe Knob Dimple Knob Dimple Knob Captive Dimple Knob Dimple Knob Dimple Knob Pillar Grip Dimple Knob
Part Name Star Knob Eight Lobe Knob Dimple Knob Dimple Knob Captive Dimple Knob Dimple Knob Dimple Knob Pillar Grip Dimple Knob
Part Number CKT KP KDM KDMS KDMS-SC KDF KDFS KDC KRM
Feature FC200 Nylon 6 Good Design Award Good Design Award Captive Good Design Award Good Design Award Old fashion Good Design Award
Shape Cross Polygonal Dimple Dimple Dimple Dimple Dimple Spherical Dimple
Type Female Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Male Screw
Thread Part Material Cast iron Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Brass Steel
Thread Size M8 ~ M12 M6 ~ M12 M3 ~ M8 M3 ~ M8 M4 ~ M8 M3 ~ M8 M3 ~ M8 M6 ~ M10 M4 ~ M10
Surface BK BK BK BKWH BKWH BK BKWH BKRD BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List CKT-40 CKT-50 CKT-63 KP-30 KP-30A KP-50 KP-65 KP-65B KDM-16-M3 KDM-16-M4 KDM-16-M5 KDM-20-M5 KDM-20-M6 KDM-25-M5 KDM-25-M6 KDM-25-M8 KDM-32-M6 KDM-32-M8 KDMS-16-M3 KDMS-16-M4 KDMS-16-M5 KDMS-20-M5 KDMS-20-M6 KDMS-25-M5 KDMS-25-M6 KDMS-25-M8 KDMS-32-M6 KDMS-32-M8 KDMS-16-M4-SC KDMS-20-M5-SC KDMS-25-M6-SC KDMS-32-M8-SC KDF-16-M3 KDF-16-M4 KDF-16-M5 KDF-20-M5 KDF-20-M6 KDF-25-M6 KDF-32-M6 KDF-32-M8 KDFS-16-M3 KDFS-16-M4 KDFS-16-M5 KDFS-20-M5 KDFS-20-M6 KDFS-25-M5 KDFS-25-M6 KDFS-32-M6 KDFS-32-M8 KDC-10B-BK KDC-10-BK KDC-10-RD KDC-6-BK KDC-6-RD KDC-8B-BK KDC-8-BK KDC-8B-RD KDC-8-RD KRM-25-M4-10 KRM-25-M4-16 KRM-25-M4-6 KRM-32-M5-10 KRM-32-M5-16 KRM-32-M5-20 KRM-32-M6-10 KRM-32-M6-20 KRM-32-M6-40 KRM-40-M6-10 KRM-40-M6-16 KRM-40-M6-20 KRM-40-M6-25 KRM-40-M8-16 KRM-40-M8-20 KRM-50-M10-20 KRM-50-M10-30 KRM-50-M8-16 KRM-50-M8-20 KRM-50-M8-25 KRM-50-M8-30 KRM-50-M8-50 KRM-63-M10-20 KRM-63-M10-30 KRM-63-M10-50
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob
Part Number KRMS KRF KRFS KRR KLM KLMS KLF KLFS KNM
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Chrome Plating
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Knurled
Type Male Screw Female Screw Female Screw Hole Male Screw Male Screw Female Screw Female Screw Male Screw
Thread Part Material Stainless Steel Steel Stainless Steel Steel Steel Stainless Steel Steel Stainless Steel Steel
Thread Size M5 ~ M10 M4 ~ M10 M5 ~ M10 M4 ~ M5 M5 ~ M10 M5 ~ M8 M5 ~ M10 M6 ~ M10 M3 ~ M10
Surface BK BK BK BK BK BK BK BK CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KRMS-32-M5-10 KRMS-32-M5-16 KRMS-32-M5-20 KRMS-40-M6-10 KRMS-40-M6-16 KRMS-40-M6-20 KRMS-40-M6-25 KRMS-50-M8-16 KRMS-50-M8-20 KRMS-50-M8-25 KRMS-50-M8-30 KRMS-63-M10-30 KRMS-63-M10-50 KRF-25-M4 KRF-32-M5 KRF-32-M6 KRF-40-M6 KRF-40-M8 KRF-50-M10 KRF-50-M8 KRF-63-M10 KRFS-32-M5 KRFS-40-M6 KRFS-50-M8 KRFS-63-M10 KRR-40-R8 KRR-40-R8-1-M4 KRR-50-R10 KRR-50-R10-1-M5 KRR-63-R12 KRR-63-R12-1-M5 KLM-20-M5 KLM-20-M6 KLM-25-M5 KLM-25-M6 KLM-25-M8 KLM-32-M10 KLM-32-M6 KLM-32-M8 KLMS-20-M5 KLMS-20-M6 KLMS-25-M5 KLMS-25-M6 KLMS-32-M6 KLMS-32-M8 KLF-20-M5 KLF-20-M6 KLF-25-M5 KLF-25-M6 KLF-25-M8 KLF-32-M10 KLF-32-M6 KLF-32-M8 KLFS-20-M6 KLFS-25-M8 KLFS-32-M10 KNM-12-M3 KNM-16-M4 KNM-20-M5 KNM-24-M6 KNM-30-M8 KNM-36-M10
Image Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob
Part Name Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob
Part Number KNMS KNML KNMS-BK KNF KNFS KUM KUMS KUMS-BK KUF
Feature SUS303 Equivalent to SUS316L Reflection Resistance
Corrosion Resistance
Chrome Plating SUS303 Flat Type Flat Type Reflection Resistance
Corrosion Resistance
Flat Type
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Female Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel
Thread Size M3 ~ M10 M3 ~ M10 M4 ~ M6 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M4 ~ M6 M3 ~ M10
Surface - - BK CR - CR - BK CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KNMS-12-M3 KNMS-12-M4 KNMS-12-M5 KNMS-16-M4 KNMS-16-M5 KNMS-16-M6 KNMS-20-M5 KNMS-20-M6 KNMS-24-M6 KNMS-30-M8 KNMS-36-M10 KNML-12-M3 KNML-16-M4 KNML-20-M5 KNML-24-M6 KNML-30-M8 KNML-36-M10 KNMS-16-M4-BK KNMS-20-M5-BK KNMS-24-M6-BK KNF-12-M3 KNF-16-M4 KNF-20-M5 KNF-24-M6 KNF-30-M8 KNF-36-M10 KNFS-12-M3 KNFS-16-M4 KNFS-20-M5 KNFS-24-M6 KNFS-30-M8 KNFS-36-M10 KUM-12-M3 KUM-16-M4 KUM-20-M5 KUM-24-M6 KUM-30-M8 KUM-36-M10 KUMS-12-M3 KUMS-16-M4 KUMS-20-M5 KUMS-24-M6 KUMS-30-M8 KUMS-36-M10 KUMS-16-M4-BK KUMS-20-M5-BK KUMS-24-M6-BK KUF-12-M3 KUF-16-M4 KUF-20-M5 KUF-24-M6 KUF-30-M8 KUF-36-M10
Image Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob Metal Knob Plastic Ball Knob
Part Name Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob Metal Knob Plastic Ball Knob
Part Number KUFS KNM-SC KNMS-SC KNML-SC KUM-SC KUMS-SC KWBS-SC EAT PB
Feature Flat Type Captive Captive
SUS304
Captive
SUS316L Equivalent
Captive Captive
SUS304
- Aluminum Thermosetting resin
Shape Knurled Knurled Knurled Knurled Knurled Knurled Round Round Spherical
Type Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Hole Female Screw
Thread Part Material Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel Aluminum Alloy Plastic
Thread Size M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M4 ~ M8 - M6 ~ M12
Surface - CR - - CR CR - - BKRD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUFS-12-M3 KUFS-16-M4 KUFS-20-M5 KUFS-24-M6 KUFS-30-M8 KUFS-36-M10 KNM-12-M3-SC KNM-16-M4-SC KNM-20-M5-SC KNM-24-M6-SC KNM-30-M8-SC KNM-36-M10-SC KNMS-12-M3-SC KNMS-16-M4-SC KNMS-20-M5-SC KNMS-24-M6-SC KNMS-30-M8-SC KNMS-36-M10-SC KNML-12-M3-SC KNML-16-M4-SC KNML-20-M5-SC KNML-24-M6-SC KNML-30-M8-SC KNML-36-M10-SC KUM-12-M3-SC KUM-16-M4-SC KUM-20-M5-SC KUM-24-M6-SC KUM-30-M8-SC KUM-36-M10-SC KUMS-12-M3-SC KUMS-16-M4-SC KUMS-20-M5-SC KUMS-24-M6-SC KUMS-30-M8-SC KUMS-36-M10-SC KWBS-21-M4-SC KWBS-21-M5-SC KWBS-27-M6-SC KWBS-31-M8-SC EAT-22 EAT-27 EAT-33 EAT-44 PB-20-M6 PB-20-M8 PB-25-M6 PB-25-M8 PB-30-M10 PB-30-M8 PB-35-M10 PB-35-M8 PB-40-M10 PB-40-M12
Image Plastic Ball Knob Gum Ball Knob Conical Grip
Part Name Plastic Ball Knob Gum Ball Knob Conical Grip
Part Number PC KGB KEC
Feature Thermosetting resin Rubber Fig-like
Shape Spherical Spherical Spherical
Type Female Screw Female Screw Female Screw
Thread Part Material Brass Steel Brass
Thread Size M6 ~ M12 M6 ~ M12 M6 ~ M8
Surface BKRD BK BKRD
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List PC-20-M6 PC-25-M6 PC-25-M8 PC-30-M10 PC-30-M8 PC-35-M10 PC-35-M8 PC-40-M10 PC-40-M12 KGB-20-M6 KGB-25-M8 KGB-32-M10 KGB-40-M12 KEC-6-BK KEC-8-BK KEC-8-RD