Knobs
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
About Knobs
Knobs are machine elements which allow efficient tightening and loosening of screws. The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required. Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Super Knob | Super Knob | Metal Super Knob | Metal Super Knob Dedicated Jig | Plastic Star Knob | Plastic Star Knob | Star Knob | Star Knob | Hexagon Knob |
| Part Number | SS | SK | KSKA | KSKA-W | KF | KGC | CK | CKT | KK |
| Feature | Low cost | Low cost | Low cost | Low cost | Nylon 6 | Nylon 6 | FC200 | FC200 | FC200 |
| Price | From 1.93 USD | From 1.93 USD | From 14.55 USD | From 95.02 USD | From 2.92 USD | From 3.58 USD | From 11.20 USD | From 12.57 USD | From 17.60 USD |
| Shape | Triangle | Polygonal | Polygonal | Polygonal | Cross | Cross | Cross | Cross | Polygonal |
| Type | Hole | Hole | Hole | Hole | Male Screw | Female Screw | Hole | Female Screw | Hole |
| Thread Part Material | - | - | Aluminum Alloy | Aluminum Alloy | Steel | Brass | Cast iron | Cast iron | Cast iron |
| Thread Size | - | - | - | - | M5 ~ M12 | M5 ~ M12 | - | M8 ~ M12 | - |
| Surface | WHYW | WHYW | - | - | BKRD | BKRD | BK | BK | CR |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SS-37 SS-42 SS-47 | SK-34 SK-38 SK-43 SK-53 | KSKA-32-M6 KSKA-40-M8 | KSKA-3240W-L KSKA-3240W-S | KF-25-BK KF-25-RD KF-33-BK KF-33-RD KF-40-BK KF-40-RD KF-45-BK KF-50-BK | KGC-25-BK KGC-25-RD KGC-33-BK KGC-33-RD KGC-40-BK KGC-40-RD KGC-45-BK KGC-45-RD KGC-50-BK | CK-40 CK-50 CK-63 | CKT-40 CKT-50 CKT-63 | KK-32 KK-40 KK-50 KK-63 KK-80 |
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Plastic Ball Knob | Gum Ball Knob | Conical Grip | ||||||
| Part Number | PC | KGB | KEC | ||||||
| Feature | Thermosetting resin | Rubber | Fig-like | ||||||
| Price | From 3.39 USD | From 5.05 USD | From 4.21 USD | ||||||
| Shape | Spherical | Spherical | Spherical | ||||||
| Type | Female Screw | Female Screw | Female Screw | ||||||
| Thread Part Material | Brass | Steel | Brass | ||||||
| Thread Size | M6 ~ M12 | M6 ~ M12 | M6 ~ M8 | ||||||
| Surface | BKRD | BK | BKRD | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | PC-20-M6 PC-25-M6 PC-25-M8 PC-30-M10 PC-30-M8 PC-35-M10 PC-35-M8 PC-40-M10 PC-40-M12 | KGB-20-M6 KGB-25-M8 KGB-32-M10 KGB-40-M12 | KEC-6-BK KEC-8-BK KEC-8-RD |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data