• Knobs

KDC-8-RD

Pillar Grip

Dimension Drawing

KDCPillar Grip寸法図

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf d H Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KDC-8-RD 19 M8 1.25 10 14 35 13 RD 3.52 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KDC
Grip Nylon 6 (Various Color)
Thread Part Brass

Characteristics

  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Related Services

Product List

Click here to see KDC

Click here to see Knobs

Most Read