Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KDMS-16-M3-6-BK | 16 | M3 | 0.5 | 6 | 11 | 2 | 11 | 3 | BK | 3.52 | CAD | Cart |
KDMS-16-M3-6-WH | 16 | M3 | 0.5 | 6 | 11 | 2 | 11 | 3 | WH | 4.24 | CAD | Cart |
KDMS-16-M3-10-BK | 16 | M3 | 0.5 | 10 | 11 | 2 | 11 | 3 | BK | 3.52 | CAD | Cart |
KDMS-16-M3-10-WH | 16 | M3 | 0.5 | 10 | 11 | 2 | 11 | 3 | WH | 4.24 | CAD | Cart |
KDMS-16-M3-16-BK | 16 | M3 | 0.5 | 16 | 11 | 2 | 11 | 4 | BK | 3.52 | CAD | Cart |
KDMS-16-M3-16-WH | 16 | M3 | 0.5 | 16 | 11 | 2 | 11 | 4 | WH | 4.24 | CAD | Cart |
KDMS-16-M4-6-BK | 16 | M4 | 0.7 | 6 | 11 | 2 | 11 | 3 | BK | 3.52 | CAD | Cart |
KDMS-16-M4-6-WH | 16 | M4 | 0.7 | 6 | 11 | 2 | 11 | 3 | WH | 4.24 | CAD | Cart |
KDMS-16-M4-10-BK | 16 | M4 | 0.7 | 10 | 11 | 2 | 11 | 3 | BK | 3.52 | CAD | Cart |
KDMS-16-M4-10-WH | 16 | M4 | 0.7 | 10 | 11 | 2 | 11 | 3 | WH | 4.24 | CAD | Cart |
KDMS-16-M4-16-BK | 16 | M4 | 0.7 | 16 | 11 | 2 | 11 | 4 | BK | 3.52 | CAD | Cart |
KDMS-16-M4-16-WH | 16 | M4 | 0.7 | 16 | 11 | 2 | 11 | 4 | WH | 4.24 | CAD | Cart |
KDMS-16-M5-10-BK | 16 | M5 | 0.8 | 10 | 11 | 2 | 11 | 5 | BK | 3.63 | CAD | Cart |
KDMS-16-M5-10-WH | 16 | M5 | 0.8 | 10 | 11 | 2 | 11 | 5 | WH | 4.33 | CAD | Cart |
KDMS-16-M5-16-BK | 16 | M5 | 0.8 | 16 | 11 | 2 | 11 | 5 | BK | 3.63 | CAD | Cart |
KDMS-16-M5-16-WH | 16 | M5 | 0.8 | 16 | 11 | 2 | 11 | 5 | WH | 4.33 | CAD | Cart |
KDMS-16-M5-20-BK | 16 | M5 | 0.8 | 20 | 11 | 2 | 11 | 6 | BK | 3.63 | CAD | Cart |
KDMS-16-M5-20-WH | 16 | M5 | 0.8 | 20 | 11 | 2 | 11 | 6 | WH | 4.33 | CAD | Cart |
KDMS-20-M5-10-BK | 20 | M5 | 0.8 | 10 | 14 | 4 | 15 | 5 | BK | 3.98 | CAD | Cart |
KDMS-20-M5-10-WH | 20 | M5 | 0.8 | 10 | 14 | 4 | 15 | 5 | WH | 4.83 | CAD | Cart |
KDMS-20-M5-16-BK | 20 | M5 | 0.8 | 16 | 14 | 4 | 15 | 6 | BK | 3.98 | CAD | Cart |
KDMS-20-M5-16-WH | 20 | M5 | 0.8 | 16 | 14 | 4 | 15 | 6 | WH | 4.83 | CAD | Cart |
KDMS-20-M5-20-BK | 20 | M5 | 0.8 | 20 | 14 | 4 | 15 | 8 | BK | 3.98 | CAD | Cart |
KDMS-20-M5-20-WH | 20 | M5 | 0.8 | 20 | 14 | 4 | 15 | 8 | WH | 4.83 | CAD | Cart |
KDMS-20-M6-10-BK | 20 | M6 | 1 | 10 | 14 | 4 | 15 | 8 | BK | 3.98 | CAD | Cart |
KDMS-20-M6-10-WH | 20 | M6 | 1 | 10 | 14 | 4 | 15 | 8 | WH | 4.83 | CAD | Cart |
KDMS-20-M6-16-BK | 20 | M6 | 1 | 16 | 14 | 4 | 15 | 9 | BK | 3.98 | CAD | Cart |
KDMS-20-M6-16-WH | 20 | M6 | 1 | 16 | 14 | 4 | 15 | 9 | WH | 4.83 | CAD | Cart |
KDMS-20-M6-20-BK | 20 | M6 | 1 | 20 | 14 | 4 | 15 | 10 | BK | 3.98 | CAD | Cart |
KDMS-20-M6-20-WH | 20 | M6 | 1 | 20 | 14 | 4 | 15 | 10 | WH | 4.83 | CAD | Cart |
KDMS-20-M6-25-BK | 20 | M6 | 1 | 25 | 14 | 4 | 15 | 11 | BK | 3.98 | CAD | Cart |
KDMS-20-M6-25-WH | 20 | M6 | 1 | 25 | 14 | 4 | 15 | 11 | WH | 4.83 | CAD | Cart |
KDMS-25-M5-20-BK | 25 | M5 | 0.8 | 20 | 18 | 6 | 19 | 10 | BK | 3.98 | CAD | Cart |
KDMS-25-M5-20-WH | 25 | M5 | 0.8 | 20 | 18 | 6 | 19 | 10 | WH | 4.83 | CAD | Cart |
KDMS-25-M5-25-BK | 25 | M5 | 0.8 | 25 | 18 | 6 | 19 | 10 | BK | 3.98 | CAD | Cart |
KDMS-25-M5-25-WH | 25 | M5 | 0.8 | 25 | 18 | 6 | 19 | 10 | WH | 4.83 | CAD | Cart |
KDMS-25-M6-16-BK | 25 | M6 | 1 | 16 | 18 | 6 | 19 | 11 | BK | 3.98 | CAD | Cart |
KDMS-25-M6-16-WH | 25 | M6 | 1 | 16 | 18 | 6 | 19 | 11 | WH | 4.83 | CAD | Cart |
KDMS-25-M6-20-BK | 25 | M6 | 1 | 20 | 18 | 6 | 19 | 12 | BK | 3.98 | CAD | Cart |
KDMS-25-M6-20-WH | 25 | M6 | 1 | 20 | 18 | 6 | 19 | 12 | WH | 4.83 | CAD | Cart |
KDMS-25-M6-25-BK | 25 | M6 | 1 | 25 | 18 | 6 | 19 | 13 | BK | 3.98 | CAD | Cart |
KDMS-25-M6-25-WH | 25 | M6 | 1 | 25 | 18 | 6 | 19 | 13 | WH | 4.83 | CAD | Cart |
KDMS-25-M8-16-BK | 25 | M8 | 1.25 | 16 | 18 | 6 | 19 | 16 | BK | 4.24 | CAD | Cart |
KDMS-25-M8-16-WH | 25 | M8 | 1.25 | 16 | 18 | 6 | 19 | 16 | WH | 5.02 | CAD | Cart |
KDMS-25-M8-20-BK | 25 | M8 | 1.25 | 20 | 18 | 6 | 19 | 18 | BK | 4.24 | CAD | Cart |
KDMS-25-M8-20-WH | 25 | M8 | 1.25 | 20 | 18 | 6 | 19 | 18 | WH | 5.02 | CAD | Cart |
KDMS-25-M8-25-BK | 25 | M8 | 1.25 | 25 | 18 | 6 | 19 | 20 | BK | 4.24 | CAD | Cart |
KDMS-25-M8-25-WH | 25 | M8 | 1.25 | 25 | 18 | 6 | 19 | 20 | WH | 5.02 | CAD | Cart |
KDMS-32-M6-16-BK | 32 | M6 | 1 | 16 | 18 | 6 | 24 | 17 | BK | 4.45 | CAD | Cart |
KDMS-32-M6-16-WH | 32 | M6 | 1 | 16 | 18 | 6 | 24 | 17 | WH | 5.43 | CAD | Cart |
KDMS-32-M6-20-BK | 32 | M6 | 1 | 20 | 18 | 6 | 24 | 18 | BK | 4.45 | CAD | Cart |
KDMS-32-M6-20-WH | 32 | M6 | 1 | 20 | 18 | 6 | 24 | 18 | WH | 5.43 | CAD | Cart |
KDMS-32-M6-25-BK | 32 | M6 | 1 | 25 | 18 | 6 | 24 | 19 | BK | 4.45 | CAD | Cart |
KDMS-32-M6-25-WH | 32 | M6 | 1 | 25 | 18 | 6 | 24 | 19 | WH | 5.43 | CAD | Cart |
KDMS-32-M8-16-BK | 32 | M8 | 1.25 | 16 | 18 | 6 | 24 | 23 | BK | 4.45 | CAD | Cart |
KDMS-32-M8-16-WH | 32 | M8 | 1.25 | 16 | 18 | 6 | 24 | 23 | WH | 5.43 | CAD | Cart |
KDMS-32-M8-20-BK | 32 | M8 | 1.25 | 20 | 18 | 6 | 24 | 24 | BK | 4.45 | CAD | Cart |
KDMS-32-M8-20-WH | 32 | M8 | 1.25 | 20 | 18 | 6 | 24 | 24 | WH | 5.43 | CAD | Cart |
KDMS-32-M8-25-BK | 32 | M8 | 1.25 | 25 | 18 | 6 | 24 | 26 | BK | 4.45 | CAD | Cart |
KDMS-32-M8-25-WH | 32 | M8 | 1.25 | 25 | 18 | 6 | 24 | 26 | WH | 5.43 | CAD | Cart |
KDMS-32-M8-40-BK | 32 | M8 | 1.25 | 40 | 18 | 6 | 24 | 32 | BK | 4.45 | CAD | Cart |
KDMS-32-M8-40-WH | 32 | M8 | 1.25 | 40 | 18 | 6 | 24 | 32 | WH | 5.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KDMS | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | SUSXM7 |
Characteristics
- High quality. Human design.
- Dimple on the outer circumference enhances the operability.
- A rich variety of thread sizes from M3 to M8 are available.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KDM | Male Screw | Made of Steel |
KDMS | Male Screw | Made of Stainless Steel |
KDF | Female Screw | Made of Steel |
KDFS | Female Screw | Made of Stainless Steel |
-
KDMS
KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
End Symbol BK---- Matte black
End Symbol WH---- Matte white - White is optimal for use with medical equipment.