Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KP-30A | 30 | M6 | 1 | 30 | 10 | 3 | 15 | 12 | 2.68 | CAD | Cart |
KP-30 | 30 | M8 | 1.25 | 30 | 10 | 3 | 15 | 17 | 2.68 | CAD | Cart |
KP-50 | 50 | M10 | 1.5 | 40 | 16 | 2 | 20 | 49 | 3.79 | CAD | Cart |
KP-65 | 65 | M10 | 1.5 | 50 | 18 | 2 | 23 | 66 | 4.88 | CAD | Cart |
KP-65B | 65 | M12 | 1.75 | 50 | 18 | 2 | 23 | 83 | 5.71 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KP | |
---|---|
knob | Nylon 6 (Black) |
Thread Part | SS400 Trivalent Chromate Treatment |