• Knobs

KP

Eight Lobe Knob

Dimension Drawing

KPEight Lobe Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
Lm
All
30
40
50

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KP-30A 30 M6 1 30 10 3 15 12 3.02 CAD Cart
KP-30 30 M8 1.25 30 10 3 15 17 3.02 CAD Cart
KP-50 50 M10 1.5 40 16 2 20 49 4.28 CAD Cart
KP-65 65 M10 1.5 50 18 2 23 66 5.53 CAD Cart
KP-65B 65 M12 1.75 50 18 2 23 83 6.47 CAD Cart
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
KP
knob Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Related Services

Product List

Most Read