Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KLMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 25 | 12 | 13 | 9 | 5.45 | CAD | Cart |
KLMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 25 | 12 | 13 | 9 | 5.45 | CAD | Cart |
KLMS-20-M6-10 | 20 | M6 | 1 | 10 | 25 | 12 | 13 | 9 | 5.57 | CAD | Cart |
KLMS-20-M6-16 | 20 | M6 | 1 | 16 | 25 | 12 | 13 | 10 | 5.57 | CAD | Cart |
KLMS-20-M6-20 | 20 | M6 | 1 | 20 | 25 | 12 | 13 | 11 | 5.57 | CAD | Cart |
KLMS-25-M5-20 | 25 | M5 | 0.8 | 20 | 28 | 15 | 16 | 12 | 5.45 | CAD | Cart |
KLMS-25-M5-25 | 25 | M5 | 0.8 | 25 | 28 | 15 | 16 | 13 | 5.45 | CAD | Cart |
KLMS-25-M6-16 | 25 | M6 | 1 | 16 | 28 | 15 | 16 | 13 | 5.57 | CAD | Cart |
KLMS-25-M6-20 | 25 | M6 | 1 | 20 | 28 | 15 | 16 | 14 | 5.57 | CAD | Cart |
KLMS-25-M6-25 | 25 | M6 | 1 | 25 | 28 | 15 | 16 | 15 | 5.57 | CAD | Cart |
KLMS-32-M6-20 | 32 | M6 | 1 | 20 | 32 | 17 | 20 | 19 | 6.54 | CAD | Cart |
KLMS-32-M6-25 | 32 | M6 | 1 | 25 | 32 | 17 | 20 | 20 | 6.54 | CAD | Cart |
KLMS-32-M8-16 | 32 | M8 | 1.25 | 16 | 32 | 17 | 20 | 23 | 6.97 | CAD | Cart |
KLMS-32-M8-20 | 32 | M8 | 1.25 | 20 | 32 | 17 | 20 | 25 | 6.97 | CAD | Cart |
KLMS-32-M8-25 | 32 | M8 | 1.25 | 25 | 32 | 17 | 20 | 27 | 6.97 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KLMS | |
---|---|
knob | Nylon 6 (Matte Black) |
Thread Part | SUSXM7 |
Characteristics
- High quality / high-precision. Soft impression of matte black.
- Convenient long size.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KLM | Male Screw | Made of Steel |
KLMS | Male Screw | Made of Stainless Steel |
KLF | Female Screw | Made of Steel |
KLFS | Female Screw | Made of Stainless Steel |