• Knobs

KLMS

Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLMSLong Dimple Knobs寸法図

Specs/CAD

Select

M(coarse)
All
M5
M6
M8
Lm
All
16
20
10
25

Unit : mm

Part Number D M(coarse) Lm H s d Mass
(g)
Price
(USD)
CAD Add to Cart
KLMS-20-M5-16 20 M5 16 25 12 13 9 5.85 CAD Cart
KLMS-20-M5-20 20 M5 20 25 12 13 9 5.85 CAD Cart
KLMS-20-M6-10 20 M6 10 25 12 13 9 5.99 CAD Cart
KLMS-20-M6-16 20 M6 16 25 12 13 10 5.99 CAD Cart
KLMS-20-M6-20 20 M6 20 25 12 13 11 5.99 CAD Cart
KLMS-25-M5-20 25 M5 20 28 15 16 12 5.85 CAD Cart
KLMS-25-M5-25 25 M5 25 28 15 16 13 5.85 CAD Cart
KLMS-25-M6-16 25 M6 16 28 15 16 13 5.99 CAD Cart
KLMS-25-M6-20 25 M6 20 28 15 16 14 5.99 CAD Cart
KLMS-25-M6-25 25 M6 25 28 15 16 15 5.99 CAD Cart
KLMS-32-M6-20 32 M6 20 32 17 20 19 7.04 CAD Cart
KLMS-32-M6-25 32 M6 25 32 17 20 20 7.04 CAD Cart
KLMS-32-M8-16 32 M8 16 32 17 20 23 7.50 CAD Cart
KLMS-32-M8-20 32 M8 20 32 17 20 25 7.50 CAD Cart
KLMS-32-M8-25 32 M8 25 32 17 20 27 7.50 CAD Cart
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
KLMS
knob Nylon 6 (Matte Black)
Thread Part SUSXM7

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Products

Low-height dimple knob KDMKDMSKDFKDFS is available.
KDMKDMSKDFKDFS

KLMSLong Dimple Knobs